PROGRESS LIGHTING
Image of P300080-104 Judson Collection One-Light Polished Nickel Clear Glass Farmhouse Bath Vanity Light
Image of P300080-104 Judson Collection One-Light Polished Nickel Clear Glass Farmhouse Bath Vanity Light
Image of P300080-104 Judson Collection One-Light Polished Nickel Clear Glass Farmhouse Bath Vanity Light
Image of P300080-104 Judson Collection One-Light Polished Nickel Clear Glass Farmhouse Bath Vanity Light
+3
Image of P300080-104 Judson Collection One-Light Polished Nickel Clear Glass Farmhouse Bath Vanity Light

Judson Collection One-Light Polished Nickel Clear Glass Farmhouse Bath Vanity Light

$88.33 USD
OR

Brand: Progress Lighting

Catalog ID: P300080-104

Collection name: Judson

Product details

General

Can be mounted up or down

Yes

Catalog Number

P300080-104

Category General

Bath & Vanity

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Polished Nickel

Finish Type

Plated

Fixture Type

Bath & Vanity

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Vintage Electric

Mount location

Wall

Mounting for outlet box included

swivel strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Power Source

Hardwired

Power Source Required?

Yes

Room Type

Bathroom

Service Life

On Website=Yes

Socket Base Type - Main

E26

Type

Bath Sconce

UPC

785247216840

Warranty Length

1-year Limited Warranty

Dimensions

Depth

8.5 in

Dimensions

6.5 in x 8.5 in x 11.25 in

Height

11.25 in

Height to Center

6.25 in

Length

6.5 in

Note Weight of fixture exceeds NEC limits

No

Weight

2.4 lb

Width

8.5 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

75 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

45

Resources

Instruction Sheet Number

93083253