PROGRESS LIGHTING
Image of P300081-104 Judson Collection Two-Light Polished Nickel Clear Glass Farmhouse Bath Vanity Light
Image of P300081-104 Judson Collection Two-Light Polished Nickel Clear Glass Farmhouse Bath Vanity Light
Image of P300081-104 Judson Collection Two-Light Polished Nickel Clear Glass Farmhouse Bath Vanity Light
Image of P300081-104 Judson Collection Two-Light Polished Nickel Clear Glass Farmhouse Bath Vanity Light
+5
Image of P300081-104 Judson Collection Two-Light Polished Nickel Clear Glass Farmhouse Bath Vanity Light

Judson Collection Two-Light Polished Nickel Clear Glass Farmhouse Bath Vanity Light

$157.08 USD
O

Marca: Progress Lighting

ID del Catálogo: P300081-104

Nombre de la Colección: Judson

The Judson collection features a timeless clear schoolhouse-style globe. Metal fittings add distinction to complete the vintage look. Judson provides the perfect compliment to farmhouse or coastal-inspired homes. Two-light bath & vanity in a Polished Nickel finish.

  • Ideal for a bathroom and powder room.
  • Perfect for farmhouse and vintage electric style settings
  • Subtle polished nickel finish
  • Crisp clear glass shades
  • Mount the light fixture facing up or down
  • Use 2 medium base bulbs that are sold separately (75 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 16.25-inch width by 11.25-inch height by 8.5-inch (extends from wall)
  • Certifications: cULus Damp Location Listed
  • Pairs with the Saluda, Judson, and Swing collections by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Detalles del producto

General

Can be mounted up or down

Yes

Catalog Number

P300081-104

Category General

Bath & Vanity

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Polished Nickel

Finish Type

Plated

Fixture Type

Bath & Vanity

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Vintage Electric

Mount location

Wall

Mounting for outlet box included

swivel strap

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Power Source

Hardwired

Power Source Required?

Yes

Room Type

Bathroom

Service Life

On Website=Yes

Socket Base Type - Main

E26

Type

Vanity Light

UPC

785247216826

Warranty Length

1-year Limited Warranty

Dimensiones

Depth

8.5 in

Dimensions

16.25 in x 8.5 in x 11.25 in

Height

11.25 in

Height to Center

7.5 in

Length

16.25 in

Note Weight of fixture exceeds NEC limits

No

Weight

4.71 lb

Width

8.5 in

Width Diameter Descriptor

Depth

Clasificaciones Eléctricas

Lamp Wattage

75 W

Voltage Rating

120 V

Relacionado con el Conductor

Wire Length

6 in

Certificaciones y Cumplimiento

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logística

Carton Quantity

1

Pallet Quantity

36

Recursos

Instruction Sheet Number

93083253