PROGRESS LIGHTING
Image of P500108-078 Palacio Collection Four-Light Vintage Gold White Silk Shade Luxe Pendant Light
Image of P500108-078 Palacio Collection Four-Light Vintage Gold White Silk Shade Luxe Pendant Light
Image of P500108-078 Palacio Collection Four-Light Vintage Gold White Silk Shade Luxe Pendant Light
Image of P500108-078 Palacio Collection Four-Light Vintage Gold White Silk Shade Luxe Pendant Light
+2
Image of P500108-078 Palacio Collection Four-Light Vintage Gold White Silk Shade Luxe Pendant Light

Palacio Collection Four-Light Vintage Gold White Silk Shade Luxe Pendant Light

$403.15 USD
OR

Brand: Progress Lighting

Catalog ID: P500108-078

Collection name: Palacio

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P500108-078

Category General

Pendants

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Gold

Color Generic

Gold

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Vintage Gold

Finish Type

Painted

Fixture Type

Pendant

Glass

White Silk

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B10

Lamp Type Basic

Incandescent

Lifestyle

  • Luxe
  • New Traditional
  • Traditional
  • Transitional

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

4

Number of Lamps Total

4

Power Source

Hardwired

Power Source Required?

Yes

Room Type

  • Hall & Foyer
  • Kitchen
  • Dining Room

Service Life

On Website=Yes

Socket Base Type - Main

E12

Style

  • Luxury
  • Transitional
  • New Traditional
  • Mid-Century Modern

Type

Pendant

UPC

785247218899

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

22 in x 22 in x 9.625 in

Height

9.625 in

Length

22 in

Length - Installed

73 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

4.62 lb

Width

22 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

8

Resources

Instruction Sheet Number

93085468