PROG_P400077_031ctc_PRODIMAGE
PROG_P400077_031ctc_PRODIMAGE
PROG_Flush_Mount_Options_Info-Graphic
PROG_P400077_031chain_PRODIMAGE
+5
PROG_PL_1596_E12_B10_T8-clear_Dimmable_Lamp_Graphic

Spatial Collection Semi-Flush/Convertible

$341.00 USD
OR

Brand:

Progress Lighting

Catalog ID:

P400077-031

Collection name:

Spatial

Spatial showcases a modern form that complements Urban Industrial and Bohemian styles. Overscaled geometric frames feature designs inspired by metal trusses and the art of engineering. A Matte Black finish is highlighted by clear globe shades. The three-light semi-flush convertible fixture is ideal for foyers and entryways.

  • Overscaled geometric frames feature designs inspired by metal trusses and the art of engineering
  • Spatial showcases a modern form that complements Urban Industrial and Bohemian styles
  • Features popular Black finish
  • Frame is highlighted by clear globe shades or open candles
  • Uses three 60-watt max. G16.5 candelabra base lamps
  • Chandelier ideal for foyers and entryways
  • Progress Lighting Design Series, a collection offering fashionable styles and affordable luxury.

Product details

General

Can be mounted up or down
No
Category General
Close-to-Ceiling
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Convertible fixture includes both mounts
Yes
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Matte Black
Finish Type
Painted
Fixture Type
Semi-Flush Convertible
Glass
Clear
Lamp Included
No
Lamp Shape
B10
Lamp Type
B10
Lamp Type Actual
B10
Lamp Type Basic
Incandescent
Lifestyle
  • Global
  • Modern
  • Modern Mountain
  • Urban Industrial
Mount location
Ceiling Chain/Semi-Flush
Mounting for outlet box included
strap
New Products
No
Number of Lamps
3
Number of Lamps Total
3
Power Source
Hardwired
Power Source Required?
Yes
Room Type
Hall & Foyer
Socket Base Type - Main
E12
Style
  • Bohemian
  • Urban Industrial
  • Modern
Type
Semi-Flush Convertible
UPC
785247216017
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
19.625 in x 19.625 in x 14 in
Height
14 in
Length
19.625 in
Length - Installed
52 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
5.51 lb
Width
19.625 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cETLus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
20

Resources

Instruction Sheet Number
93084651

Resources and downloads