Can be mounted up or down
No
Catalog Number
P500083-031
Category General
Pendants
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Matte Black
Finish Type
Painted
Fixture Type
Pendant
Indoor/Outdoor
Indoor
Lamp Included
No
Lamp Shape
B10
Lamp Type
B10
Lamp Type Actual
B10
Lamp Type Basic
Incandescent
Lifestyle
Mount location
Ceiling Chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
4
Number of Lamps Total
4
Power Source
Hardwired
Power Source Required?
Yes
Room Type
Service Life
On Website=Yes
Socket Base Type - Main
E12
Style
Type
Pendant
UPC
785247216130
Warranty Length
1-year Limited Warranty
Dimensions
23.5 in x 23.5 in x 19 in
Height
19 in
Length
23.5 in
Length - Installed
93.5 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
3.64 lb
Width
23.5 in
Width Diameter Descriptor
dia.
Lamp Wattage
60 W
Voltage Rating
120 V
Ground Wire Color
copper tinned
Wire Length
180 in
Americans with Disabilities Act
No
Certified Listed
cETLus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No
Carton Quantity
1
Pallet Quantity
8
Instruction Sheet Number
93084686