PROGRESS LIGHTING
Image of P300136-135 Union Square Collection Four-Light Stainless Steel Clear Glass Coastal Bath Vanity Light
Image of P300136-135 Union Square Collection Four-Light Stainless Steel Clear Glass Coastal Bath Vanity Light
Image of P300136-135 Union Square Collection Four-Light Stainless Steel Clear Glass Coastal Bath Vanity Light
Image of P300136-135 Union Square Collection Four-Light Stainless Steel Clear Glass Coastal Bath Vanity Light
Image of P300136-135 Union Square Collection Four-Light Stainless Steel Clear Glass Coastal Bath Vanity Light
Discontinued

Union Square Collection Four-Light Stainless Steel Clear Glass Coastal Bath Vanity Light

$248.27 USD
OR

Brand: Progress Lighting

Catalog ID: P300136-135

Collection name: Union Square

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

Yes

Catalog Number

P300136-135

Category General

Bath & Vanity

Color

Gray

Color Generic

Grey

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Stainless Steel

Finish Type

Plated

Fixture Type

Bath & Vanity

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • Urban Industrial
  • Vintage Electric

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

4

Number of Lamps Total

4

Power Source

Hardwired

Power Source Required?

Yes

Room Type

Bathroom

Service Life

On Website=Yes

Socket Base Type - Main

E26

Type

Vanity Light

UPC

785247220069

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

30 in x 5 in x 4.5 in

Height

4.5 in

Height to Center

2.25 in

Length

30 in

Note Weight of fixture exceeds NEC limits

No

Weight

5.6 lb

Width

5 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

36

Resources

Instruction Sheet Number

93088585

Resources and downloads