PROG_P500064_009_PRODIMAGE
PROG_P500064_009_PRODIMAGE
PROG_Zin_009_glass_detailshot
PROG_Zin_009_top_detail_detailshot
+1
PROG_PL_1596_E26_A19-clear_Dimmable_Lamp_Graphic

Zin Collection One-Light Brushed Nickel Clear Textured Glass Global Pendant Light

$248.27 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500064-009

Collection name:

Zin

Inspired by a beautiful wine cask design, the Zin pendants are artfully formed from one large piece of glass. The one-light pendant has a Brushed Nickel finish with solid, textured clear glass. Create a customized look for Rustic Farmhouse and Modern Farmhouse to Urban Industrial settings by grouping several pendants together in a kitchen, entryway or living room setting. Perfectly imperfect, the design offers dimension and visual texture.

  • Inspired by a beautiful wine cask design
  • Zin pendants are artfully formed from one large piece of glass
  • Brushed Nickel finish with textured clear glass
  • Pendant uses one 100W max. medium base lamp (sold separately)
  • Create a customized look for Rustic Farmhouse and Modern Farmhouse to Urban Industrial settings by grouping several pendants together in a kitchen, entryway or living room setting
  • Progress Lighting Design Series, a collection offering fashionable styles and affordable luxury.

Product details

General

Can be mounted up or down
No
Category General
Pendants
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Pendant
Glass
Clear Textured
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Global
  • Coastal
  • Farmhouse
  • Urban Industrial
Mount location
Ceiling Chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Power Source
Hardwired
Power Source Required?
Yes
Room Type
  • Hall & Foyer
  • Kitchen
  • Dining Room
Socket Base Type - Main
E26
Style
  • Bohemian
  • Farmhouse
  • Urban Industrial
  • Coastal
Type
Pendant
UPC
785247216291
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
13 in x 13 in x 20.375 in
Height
20.375 in
Length
13 in
Length - Installed
95.5 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
10.5 lb
Width
13 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
12

Resources

Instruction Sheet Number
93083771

Resources and downloads