Can be mounted up or down
No
Catalog Number
P2659-09
Category General
Light Kits
Color
Nickel
Color Generic
Grey
Color Rendering Index (CRI)
90+ CRI
Color Temperature
3000 K
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dimming Protocol
ELV/Reverse Phase
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Fan - Dual mount
No
Fan - Fob finsh
Silver
Fan - Pull Chain finish
Chrome
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Ceiling Fan Light Kit
Glass
Etched White
Indoor/Outdoor
Indoor
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
Integrated LED
Lamp Type Actual
LED
Lamp Type Basic
Solid State
Lifestyle
Transitional
Light Source
LED
LM-79 Lumens
960 lm
LM-79 Lumens per Watt
58 Lum/Watt
Mount location
universal -use with any indoor fan with 1/8" IPS light kit adapter
Mounting for outlet box included
No
Mounting Type
Universal on any Progress Lighting fan, or fan with a 1/8 IP light kit adaptor
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Operating Temperature
30 °C
Operating Temperature Celcius Max
30 °C
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Remote included
No
Room Type
Service Life
On Website=Yes
Socket Base Type - Main
Integrated
Starting Temperature - Minimum
-30 °C
Style
Transitional
Sub Brand
Progress LED
Type
Bowl
UPC
785247200771
Warranty Length
5-year Limited Warranty
Dimensions
11.125 in x 11.125 in x 4 in
Height
4 in
Length
11.125 in
Note Weight of fixture exceeds NEC limits
No
Weight
4.63 lb
Width
11.125 in
Width Diameter Descriptor
dia.
Frequency Rating
60 Hz
Lamp Wattage
16.5 W
Lumens Per Watt
58
Voltage Rating
120 V
Wire Length
6 in
Americans with Disabilities Act
No
Certified Listed
UL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
Yes
EnergyStar
Yes
Industry Standard(s)
FCC Title 47, Part 15, Class B
JA8
2016
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
Yes
TM-21
50000
Carton Quantity
1
Pallet Quantity
68
Instruction Sheet Number
93066544