Can be mounted up or down
No
Catalog Number
P5342-2030K9
Category General
LED
Color
Bronze
Color Generic
Brown
Color Rendering Index (CRI)
90+ CRI
Color Temperature
3000 K
Construction Material - Main
Aluminum
Dimming Protocol
ELV/Reverse Phase
Dimming Range
10%
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Pendant
Glass
Antique Bronze, Painted Gold Inside
Indoor/Outdoor
Indoor
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
Module
Lamp Type Actual
LED
Lamp Type Basic
Solid State
Lifestyle
Light Source
LED
LM-79 Lumens
1086 lm
LM-79 Lumens per Watt
37.2 Lum/Watt
Mount location
Ceiling Cord
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Operating Temperature
30 °C
Operating Temperature Celcius Max
30 °C
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Kitchen
Service Life
On Website=Yes
Socket Base Type - Main
Module
Spacing
1.1
Starting Temperature - Minimum
-30 °C
Style
Sub Brand
Progress LED
Type
Pendant
UPC
785247202201
Warranty Length
5-year Limited Warranty
Dimensions
22 in x 22 in x 11.75 in
Height
11.75 in
Length
22 in
Length - Installed
131.5 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Cord
Weight
9.68 lb
Width
22 in
Width Diameter Descriptor
dia.
Amperage Rating
0.242 A
Frequency Rating
60 Hz
Lamp Wattage
29 W
Lumens Per Watt
37.2 Lum/Watt
Power Factor
Greater than 0.90
Voltage Rating
120 V
Ground Wire Color
bare copper
Wire Length
120 in
Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
Yes
EnergyStar
Yes
Industry Standard(s)
Meets FCC Title 47, Part 15 Class B
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No
TM-21
60000
Carton Quantity
1
Pallet Quantity
8
Instruction Sheet Number
93100087