PROGRESS LIGHTING
Image of P2326-134 Glimmer Collection Three-Light 19" Semi-Flush Convertible
Image of P2326-134 Glimmer Collection Three-Light 19" Semi-Flush Convertible
Image of P2326-134 Glimmer Collection Three-Light 19" Semi-Flush Convertible
Image of P2326-134 Glimmer Collection Three-Light 19" Semi-Flush Convertible
+2
Image of P2326-134 Glimmer Collection Three-Light 19" Semi-Flush Convertible

Glimmer Collection Three-Light 19" Semi-Flush Convertible

$527.01 USD
OR

Brand: Progress Lighting

Catalog ID: P2326-134

Collection name: Glimmer

Glimmer fits the definition of livable luxury with elements that sparkle to create an instant statement within the home. Prismatic glass three-light pendants are supported by an architecturally- styled frame in Silver Ridge finish. The cascade of faceted linear glass deliver a sleek silhouette to any room. This versatile 19" round fixture can also be mounted as a semi-flush.

  • Elements that sparkle create an instant statement within the home.
  • Prismatic glass pendants offer a livable luxury feel.
  • Architecturally- styled frame in Silver Ridge finish.

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P2326-134

Category General

Close-to-Ceiling

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Gray

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

Yes

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Silver Ridge

Finish Type

Painted

Fixture Type

Semi-Flush Convertible

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B Lamp

Lamp Type Actual

B Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Luxe
  • New Traditional
  • Traditional
  • Transitional

Mount location

Ceiling Chain/Semi-Flush

Mounting for outlet box included

strap

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Hall & Foyer

Service Life

On Website=Yes

Socket Base Type - Main

E12

Socket Type

sockets

Socket type material

phenolic

Style

  • Luxury
  • Transitional
  • New Traditional
  • Bohemian

Type

Semi-Flush Convertible

UPC

785247201051

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

16.25 in x 16.25 in x 19 in

Height

19 in

Length

16.25 in

Length - Installed

96.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

24.42 lb

Width

16.25 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cETLus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

24

Resources

Instruction Sheet Number

93068125

Resources and downloads