PROGRESS LIGHTING
Image of P5337-20 Mesh Collection One-Light Antique Bronze Farmhouse Pendant Light
Image of P5337-20 Mesh Collection One-Light Antique Bronze Farmhouse Pendant Light
play
Mesh P5337-20
Image of P5337-20 Mesh Collection One-Light Antique Bronze Farmhouse Pendant Light
+8
Image of P5337-20 Mesh Collection One-Light Antique Bronze Farmhouse Pendant Light

Mesh Collection One-Light Antique Bronze Farmhouse Pendant Light

$124.30 USD
OR

Brand: Progress Lighting

Catalog ID: P5337-20

Collection name: Mesh

Mesh pendants offer an interweaving open cage frame that can serve as a focal point in any lighting design. These one-light pendants are ideal individually, mix and match, use in cluster or in groups.

  • Mesh pendants can serve as a focal point in any lighting design.
  • Offers an interweaving open cage frame.
  • Mix and match or use in clusters with P8403 or P8404 canopies.
  • Includes one 6", four 12" stems and 6 links of chain.

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P5337-20

Category General

Pendants

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Mini-Pendant

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Urban Industrial

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Kitchen

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

porcelain

Style

Traditional/Casual

Type

Mini-Pendant

UPC

785247201631

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

8.5 in x 8.5 in x 8.375 in

Height

8.375 in

Length

8.5 in

Length - Installed

74.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

3.17 lb

Width

8.5 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

bare copper

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

55

Resources

Instruction Sheet Number

93067998

Media

Videos

play
Mesh P5337-20