PROGRESS LIGHTING
Image of P5021-20 Ratio Collection Six-Light Antique Bronze Fabric Shade Coastal Mini-Pendant Light
Image of P5021-20 Ratio Collection Six-Light Antique Bronze Fabric Shade Coastal Mini-Pendant Light
Image of P5021-20 Ratio Collection Six-Light Antique Bronze Fabric Shade Coastal Mini-Pendant Light
Image of P5021-20 Ratio Collection Six-Light Antique Bronze Fabric Shade Coastal Mini-Pendant Light
+2
Image of P5021-20 Ratio Collection Six-Light Antique Bronze Fabric Shade Coastal Mini-Pendant Light

Ratio Collection Six-Light Antique Bronze Fabric Shade Coastal Mini-Pendant Light

$511.61 USD
OR

Brand: Progress Lighting

Catalog ID: P5021-20

Collection name: Ratio

The six-light pendant offers a sleek metal frame that supports a low-slung shade to create Ratio’s casual modern style. The frame’s proportion to the white linen drum shade evokes a perfect ratio for lighting. Includes a polished glass exterior, etched glass interior diffuser that offers an elegant appeal and is easier to clean – offering both fashion and function. Antique Bronze finish.

  • A sleek metal frame supports a low-slung shade.
  • The frame's proportion to the white linen drum shade evokes a perfect ratio for lighting.
  • Polished glass diffuser that offers an elegant appeal and is easier to clean.
  • Offers both fashion and function with a casual modern style.
  • Includes one 6", four 12" stems and 6 links of chain.

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P5021-20

Category General

Pendants

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Inverted Pendant

Glass

Fabric Shade

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Modern

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

6

Number of Lamps Total

6

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Kitchen

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

porcelain

Style

  • Mid-Century Modern
  • Modern
  • Farmhouse
  • Coastal

Type

Inverted Pendant

UPC

785247200986

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

30 in x 30 in x 19.125 in

Height

19.125 in

Length

30 in

Length - Installed

85 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

25.34 lb

Width

30 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

75 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

bare copper

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

6

Resources

Instruction Sheet Number

93066250