PROG_P5318_71_PRODIMAGE
PROG_P5318_71_PRODIMAGE
PROG_PL_1596_E26_ST64_A19-clear_Dimmable_Lamp_Graphic
PROG_Stem_1qty6_4qty12_Chain_1qty6-links_includes_Info-Graphic
+3
PROG_spicewood_IMG_5212_detailshot

Spicewood Collection One-Light Gilded Iron Farmhouse Mini-Pendant Light

$302.28 USD
OR

Brand:

Catalog ID:

P5318-71

Collection name:

Spicewood

The statement-making one-light Spicewood mini-pendant features a rich, solid wood surrounded in a classic quatrefoil pattern. Wrought iron metal fittings in a Gilded Iron finish are paired with a distressed pine frame to complement rustic and reclaimed design styles.

  • Spicewood features statement-making pendants.
  • Rich, solid wood surrounds a classic quatrefoil pattern.
  • Wrought iron metal fittings in a Gilded Iron finish.
  • Distressed pine frame complements rustic and reclaimed design styles.
  • Includes one 6", four 12" stems and 6 links of chain.

Product details

General

Can be mounted up or down
No
Category General
Pendants
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Gilded Iron
Finish Type
Painted
Fixture Type
Mini-Pendant
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Farmhouse
  • Modern
  • Modern Mountain
  • Urban Industrial
Mount location
Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Kitchen
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
porcelain
Style
  • Urban Industrial
  • Bohemian
  • Farmhouse
  • Transitional
Type
Mini-Pendant
UPC
785247201136
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
10 in x 10 in x 11 in
Height
11 in
Length
10 in
Length - Installed
77 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain And Stem
Weight
6.82 lb
Width
10 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
36

Resources

Instruction Sheet Number
93068139

Resources and downloads