PROG_P4761_141_PRODIMAGE
PROG_P4761_141_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_PL_1596_E12_B10_T8-clear_Dimmable_Lamp_Graphic
+7
PROG_turnbury_IMG_5360_detailshot

Turnbury Collection Six-Light Galvanized Finish Coastal Chandelier Light

$699.60 USD
OR

Brand:

Progress Lighting

Catalog ID:

P4761-141

Collection name:

Turnbury

Nautical and coastal-inspired six-light pendant is popular in a variety of today's home designs. Turnbury pendants feature a solid wood frame surrounded with hand-painted, galvanized metal fittings. The distressed frame finish is reminiscent of driftwood that has been weathered in the sun.

  • The chandelier pendant light from the Turnbury Collection is ideal for welcoming guests and visitors in a foyer or entryway, as well as hanging over dining rooms, kitchen islands, breakfast nook or living room settings.
  • Ideal for coastal, modern farmhouse, rustic and nautical interiors.
  • Distressed solid wood frame surrounds hand-painted, galvanized metal light cluster
  • Includes 72" of chain for a variety of mounting lengths and can be used on a sloped ceiling
  • Measures: 26 in x 26 in x 28.75 in
  • Uses six candelabra 60 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Chandeliers
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Gray
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Galvanized Finish
Finish Type
Painted
Fixture Type
Pendant
Lamp Included
No
Lamp Shape
B10
Lamp Type
B Lamp
Lamp Type Actual
B Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Rustic
Mount location
Ceiling Chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
6
Number of Lamps Total
6
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Dining Room
Socket Base Type - Main
E12
Socket Type
sockets
Socket type material
phenolic
Style
  • Coastal
  • Farmhouse
  • Rustic
  • Urban Industrial
  • Transitional
Type
Chandelier
UPC
785247201167
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
26 in x 26 in x 28.75 in
Height
28.75 in
Length
26 in
Length - Installed
103.5 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
20.24 lb
Width
26 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
6

Resources

Instruction Sheet Number
93068134

Resources and downloads