Aperture
5 in
Can be mounted up or down
No
Catalog Number
P868-28
Color
White
Color Generic
White
Construction Material - Main
Aluminum
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
White
Finish Type
Painted
Fixture Type
Recessed Trim
Indoor/Outdoor
Indoor
Lamp Shape
PAR30
Lamp Type
PAR-30 or BR-30
Lamp Type Basic
Incandescent
Mount location
recessed housing
Mounting for outlet box included
No
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Service Life
On Website=Yes
Socket Base Type - Main
E26
Style
Utilitarian/Commodity
Trim Type
Baffle
Type
5in Trim
UPC
785247224654
Warranty Length
1-year limited warranty
Dimensions
6.5 in x 6.5 in x 4.75 in
Height
4.75 in
Length
6.5 in
Weight
0.06 lb
Width
6.5 in
Width Diameter Descriptor
dia.
Lamp Wattage
50 W
Voltage Rating
120 V
Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No
Carton Quantity
18
Pallet Quantity
720
Instruction Sheet Number
93091581