PROG_P500147_009-30_PRODIMAGE
PROG_P500147_009-30_PRODIMAGE
PROG_Cord_Included_120in_info-graphic
PROG_PL_1596_Dimming_info-Graphic
+4
PROG_Globe_LED_Brushed_Nickel_GeneralLit

Globe LED Collection One-Light LED Pendant

$157.08 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500147-009-30

Collection name:

Globe LED

Distinctive Classic globe pendants are accented by striking metal caps over an opal glass shade. This pendant is ideal for Modern, Mid-Century or Farmhouse interior design styles. These versatile pendants can be displayed singularly or in groupings of two or more by mixing and matching finish options and lengths to create custom lighting designs for the home. Complimented by a Brushed Nickel finish.

  • One-light 9-watt Globe LED cord-hung pendant
  • The cap holds a beautiful opal glass shade ready to emit gentle illumination.
  • A distinctive classic globe pendant is accented by a striking metal brushed nickel cap.
  • This versatile pendant can be displayed as a single fixture or in groups of two or more to create a custom lighting design for your home.
  • Ideal for any foyer, kitchen, or dining room.
  • Perfect for mid-century modern, transitional, modern, or contemporary settings.
  • Measures 8" diameter x 9 3/4" H
  • Overall length with cord is 122"
  • Uses one LED module (9w max).
  • Warm white 3000K lighting color and 90+CRI
  • Ideal for classic Mid-Century interiors or Farmhouse design styles
  • ENERGY STAR certified
  • Replaceable light engine is California JA8 certified
  • Dimmable with most Triac or ELV type dimmers
  • California Title 24 compliant
  • Damp location listed
  • installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Base Type
LED
Can be mounted up or down
No
Color
Nickel
Color Generic
Grey
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dimming Protocol
  • Triac/Forward Phase
  • ELV/Reverse Phase
Dimming Range
10%
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Mini-Pendant
Glass
Opal
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
Module
Lamp Type Actual
LED
Lamp Type Basic
Solid State
Lifestyle
  • Mid-Century Modern
  • Modern
LM-79 Lumens
439 lm
LM-79 Lumens per Watt
47.2 Lum/Watt
Mount location
Ceiling Cord
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Socket Base Type - Main
Module
Socket type material
LED
Starting Temperature - Minimum
-30 °C
Style
  • Mid-Century Modern
  • Farmhouse
Type
Mini-Pendant
UPC
785247224463
Warranty Length
5-year Limited Warranty

Dimensions

Dimensions
8 in x 8 in x 9.75 in
Height
9.75 in
Length
8 in
Length - Installed
122 in
Overall Length with
Overall Ht. W/Cord
Weight
3.3 lb
Width
8 in
Width Diameter Descriptor
dia.

Electrical Ratings

Amperage Rating
0.075 A
Frequency Rating
60 Hz
Lamp Wattage
9 W
Lumens Per Watt
47.2 Lum/Watt
Power Factor
Greater than 0.90
Voltage Rating
120 V

Conductor Related

Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
Yes
Industry Standard(s)
Meets FCC Title 47, Part 15 Class B
JA8
2016
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
Yes
TM-21
60000

Logistics

Carton Quantity
1
Pallet Quantity
36

Resources

Instruction Sheet Number
93093001