PROG_P2592_0930K_PRODIMAGE
PROG_P2592_0930K_PRODIMAGE
play
play
+16
HOW TO SELECT THE PERFECT FAN IN 5 STEPS

Oriole Collection 60" Three-Blade Ceiling Fan with LED Light

$553.19 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2592-0930K

Collection name:

Oriole

This 60 inch Oriole three-blade ceiling fan is the perfect addition to garages, industrial shops or commercial buildings to distribute the right amount of air and keep the space cool and comfortable. Oriole contains an integrated 18W LED module, with an optional finishing cap offering the user the choice to install with or without the light kit. A remote control is included. A blank off plate comes standard. Brushed Nickel finish.

  • This 60” three-blade Oriole ceiling fan distributes the right amount of air to keep the space cool and comfortable
  • Timeless Brushed Nickel finish with Brushed Nickel ABS blades
  • This ceiling fan is the perfect addition to garages, industrial shops or commercial buildings to distribute the right amount of air and keep the space cool and comfortable.
  • Features 18W white shatterproof dimmable 3000K LED module, offering 1400 lumens (source), 90+ CRI with an optional finishing cap offering the user the choice to install with or without the light kit
  • A three-speed remote with batteries is included – and controls full range dimming and fan speed capabilities
  • Manual reverse switch for year round comfort
  • Ideal for Modern, Contemporary and Industrial settings
  • As a general rule of thumb, lighting experts suggest this fan is ideal in a room size that is larger than 400-square feet
  • Dual mount canopy that accommodates flat or sloped ceilings (sloped -18.5 degrees)
  • Airflow: 6466 CFM*
  • Energy consumption: 48 watts (excluding lights)*
  • Airflow efficiency: 134 cfm/watt*
  • * Fan on a downrod
  • A 1” x 4-1/2” downrod is included. Longer accessory downrods can be ordered separately
  • Sanford offers both form and function with energy and cost-savings benefits
  • UL dry location listed
  • Limited Lifetime Warranty

Product details

General

Battery Capacity
0.055 Ah
Battery Type
A23 12V Alkaline
Can be mounted up or down
No
Color
Nickel
Color Generic
Grey
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dimming Protocol
  • Triac/Forward Phase
  • ELV/Reverse Phase
Dusk to Dawn
No
Fan - Blade finish
Silver
Fan - Blade Pitch
21 °
Fan - Dual mount
No
Fan - Fob finsh
n/a
Fan - Motor speed
3 Speed, Remote Control Reverse
Fan blades finish descriptor
Non Reversible
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Ceiling Fan
Glass
White Opal
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
Module
Lamp Type Actual
LED
Lamp Type Basic
Solid State
Lifestyle
  • Mid-Century Modern
  • Modern
Mount location
Ceiling
Mounting for outlet box included
bracket
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Remote included
3 Speed Remote Control
Room Type
  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room
Socket Base Type - Main
Module
Socket Type
integrated
Socket type material
LED
Style
Modern
Sub Brand
Progress LED
Switch Type
Push button
Type
Propeller
UPC
785247230280
Warranty Length
Limited Lifetime warranty

Dimensions

Dimensions
60 in x 60 in x 14.5 in
Fan - Recommended room size
401 ft²
Height
14.5 in
Length
60 in
Note Weight of fixture exceeds NEC limits
No
Weight
16.3 lb
Width
60 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
18 W
Voltage Rating
120 V

Conductor Related

Wire Length
80 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EPACTairflow efficiency cfmwatt
134
EPACTenergy consumption watts
48
JA8
2016
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
Yes
TM-21
50000

Logistics

Carton Quantity
1
Pallet Quantity
20

Resources

Instruction Sheet Number
93099659

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)

Videos

play
Ceiling Fan Installation
play
Ceiling Fan Installation
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS