PROG_P250000_081white-barnwood_PRODIMAGE
PROG_P250000_081white-barnwood_PRODIMAGE
play
3D View
play
Springer Installation
+12

Springer Collection 60" Twelve-Blade 60" Ceiling Fan

$1,174.69 USD
OR

Brand:

Progress Lighting

Catalog ID:

P250000-081

Collection name:

Springer

Springer is a statement-making ceiling fan with a rustic flair and Antique Nickel finish and White Barnwood blades. The 12-blade, 60 in ceiling fan was inspired by the form and function of a windmill and is ideal for Farmhouse, Industrial and Transitional interior settings. A full function remote control with batteries is included along with a dual mount canopy that accommodates flat or sloped ceilings.

  • 12-blade, 60” statement-making ceiling fan was inspired by the form and function of a windmill
  • Powerful and quiet DC Motor
  • Features White Barnwood finished blades
  • Springer ceiling fan with Antique Nickel finish and White Barnwood blades
  • Beautiful and expansive in design, the indoor ceiling fan ideal for use in great rooms, living rooms, bedrooms and bonus rooms
  • A full function six-speed remote with batteries and reverse direction control is included. Add the P2673-01 WIFI module to the fan for added flexibility control by a voice assistant, tablet or smart phone.
  • Springer ceiling fan adds form and function – by providing increased air circulation in rooms
  • Oversized, texture die cast hanger ball reduces noise and wobble vibrations
  • Ideal for Farmhouse, Industrial and Transitional interior settings
  • As a general rule of thumb, lighting experts suggest this fan is ideal in a room size that is larger than 400-square feet
  • Dual mount canopy that accommodates flat or sloped ceilings (sloped -22 degrees)
  • Airflow: 6377 CFM Energy consumption: 32 watts (excluding lights), Efficiently: 201 Fan on a downrod
  • A 1” x 8” downrod is included. Longer accessory downrods can be ordered separately
  • ETL dry location listed
  • Limited Lifetime Warranty

Product details

General

Battery Capacity
0.055 Ah
Battery Type
A23 12V Alkaline
Can be mounted up or down
No
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
Fan - Blade finish
White Barnwood
Fan - Blade Pitch
22 °
Fan - Dual mount
No
Fan - Fob finsh
n/a
Fan - Motor speed
6 Speed, Remote Control Reverse
Fan blades finish descriptor
Non Reversible
Finish Name
Antique Nickel
Finish Type
Plated
Fixture Type
Ceiling Fan
Lamp Included
No
Lifestyle
  • Coastal
  • Farmhouse
Mount location
ceiling downrod
Mounting for outlet box included
Mounting Bracket
Mounting Type
  • Ceiling Sloped
  • Ceiling Downrod
New Products
No
Number of Lamps
0
Number of Lamps Total
0
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Remote included
6 Speed Remote Control
Room Type
  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room
Style
Coastal
Switch Type
Push button
Type
Windmill
UPC
785247230440
Warranty Length
Limited Lifetime warranty

Dimensions

Dimensions
60 in x 60 in x 17.375 in
Fan - Recommended room size
401 ft²
Height
17.375 in
Length
60 in
Note Weight of fixture exceeds NEC limits
No
Weight
35.5 lb
Width
60 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Voltage Rating
120 V

Conductor Related

Wire Length
80 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cETLus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EPACTairflow efficiency cfmwatt
201
EPACTenergy consumption watts
32
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
16

Resources

Instruction Sheet Number
93099663

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)

Videos

play
Springer Installation
play
RH787TB Remote Pairing Video
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS

3D AR Model