Can be mounted up or down
No
Catalog Number
P550045-020
Category General
Hanging
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Bronze
Color Generic
Brown
Construction Material - Main
Aluminum
Convertible fixture includes both mounts
No
Dusk to Dawn
No
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Outdoor Hanging
Glass
Clear Seeded
Indoor/Outdoor
Outdoor
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
Mount location
Ceiling Chain
Mounting for outlet box included
plate
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Outdoor
Service Life
On Website=Yes
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
porcelain
Style
Craftsman
UPC
785247228461
Warranty Length
1-year Limited Warranty
Dimensions
11 in x 11 in x 19.625 in
Height
19.625 in
Length
11 in
Length - Installed
94 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
5.2 lb
Width
11 in
Width Diameter Descriptor
sq.
Frequency Rating
60 Hz
Lamp Wattage
100 W
Voltage Rating
120 V
Wire Length
120 in
Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No
Carton Quantity
1
Pallet Quantity
9
Instruction Sheet Number
93094609