PROGRESS LIGHTING
Image of P550031-103 Haslett Collection One-Light Hanging Lantern
Image of P550031-103 Haslett Collection One-Light Hanging Lantern
Image of P550031-103 Haslett Collection One-Light Hanging Lantern
Image of P550031-103 Haslett Collection One-Light Hanging Lantern
+1
Image of P550031-103 Haslett Collection One-Light Hanging Lantern

Haslett Collection One-Light Hanging Lantern

$208.89 USD
OR

Brand: Progress Lighting

Catalog ID: P550031-103

Collection name: Haslett

Product details

General

Can be mounted up or down

No

Catalog Number

P550031-103

Category General

Hanging

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Gray

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Antique Pewter

Finish Type

Painted

Fixture Type

Outdoor Hanging

Glass

Clear Seeded

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Rustic

Mount location

Ceiling Chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Outdoor

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

porcelain

Style

Farmhouse

UPC

785247223329

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

7.5 in x 7.5 in x 16.25 in

Height

16.25 in

Length

7.5 in

Length - Installed

90 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

2.4 lb

Width

7.5 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

40

Resources

Instruction Sheet Number

93091967