PROGRESS LIGHTING
Image of P560121-031 Weldon Collection One-Light Large Wall Lantern
Image of P560121-031 Weldon Collection One-Light Large Wall Lantern
Image of P560121-031 Weldon Collection One-Light Large Wall Lantern
Image of P560121-031 Weldon Collection One-Light Large Wall Lantern
+6
Image of P560121-031 Weldon Collection One-Light Large Wall Lantern

Weldon Collection One-Light Large Wall Lantern

$156.75 USD
OR

Brand: Progress Lighting

Catalog ID: P560121-031

Collection name: Weldon

Featuring nautical influences, Weldon delivers a large wall lantern ideal for Farmhouse or Transitional architecture designs. Curved clear seeded glass is topped with an ample roof in Black.

  • Weldon’s nautical influences conjure a seaside vibe—no water needed
  • Clear seeded-glass shade resemble ship’s lights
  • The large wall lantern can be hung on either side of a front or rear door, by a garage, on exterior walls or in porches or outdoor living areas
  • Perfectly suited for Farmhouse and Transitional styles
  • Deep Black finish
  • Measures 10in W x 14 7/8in ht.
  • Uses one 60-watt max. medium base bulb or LED equivalent (sold separately)
  • CSA Safety listed for use in wet locations
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware
  • Coordinating fixtures available

Product details

General

Can be mounted up or down

No

Catalog Number

P560121-031

Category General

Wall

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Textured Black

Finish Type

Painted

Fixture Type

Outdoor Wall

Glass

Clear Seeded

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Transitional

Mount location

Wall

Mounting for outlet box included

swivel mounting strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Outdoor

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

porcelain

Style

  • Farmhouse
  • Transitional

UPC

785247227136

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

10 in x 10.75 in x 14.875 in

Height

14.875 in

Height to Center

5.625 in

Length

10 in

Note Weight of fixture exceeds NEC limits

No

Weight

1.7 lb

Width

10.75 in

Width Diameter Descriptor

Depth

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

28

Resources

Instruction Sheet Number

93098915