PROG_P400179_143_PRODIMAGE
PROG_P400179_143_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_P400179_143_side_PRODIMAGE
+7
PROG_P400179_143-canopy_PRODIMAGE
Discontinued
Clearance

Blakely Collection Four-Light Graphite Modern Chandelier Light

$123.50 USD
$279.07 USD
OR

Brand:

Progress Lighting

Catalog ID:

P400179-143

Collection name:

Blakely

The Blakely collection four-light chandelier is a fashion-forward design style. A rectangular frame celebrates geometric interplay with clean, straight lines. Finished in Graphite with satin brass accents, the Blakely collection is ideal for Modern and Traditional interiors.

  • The open-form Blakely fixtures has Satin Brass candles on a sturdy iron frames—a fresh remake of traditional style
  • The fixtures in this collection offer tall and elongated versions of this classic style
  • This four-light chandelier is ideal for dining rooms or breakfast areas
  • Its fashion-forward style complements both Modern and Traditional interiors
  • The frame’s Graphite finish encases a cluster candelabra in Satin Brass
  • Measures 17 1/4in W x 15 5/8in ht.
  • Uses four 60-watt max candelabra base bulbs including LED equivalent (sold separately)
  • Compatible with standard wall dimmer
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware
  • Coordinating fixtures available

Product details

General

Can be mounted up or down
No
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
Finish Name
Graphite
Finish Type
Painted
Fixture Type
Chandelier
Lamp Included
No
Lamp Shape
B10
Lamp Type
B10
Lamp Type Actual
B Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Modern
  • Modern Mountain
  • New Traditional
  • Traditional
Mount location
Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
4
Number of Lamps Total
4
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Dining Room
  • Breakfast Nook
  • Great Room
Socket Base Type - Main
E12
Socket Type
sockets
Socket type material
phenolic
Style
  • Modern
  • New Traditional
Type
Chandelier
UPC
785247227761
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
17.25 in x 17.25 in x 15.625 in
Height
15.625 in
Length
17.25 in
Length - Installed
82 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain And Stem
Weight
6.18 lb
Width
17.25 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
16

Resources

Instruction Sheet Number
93098494

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)

Videos

play
Progress Lighting - Chandelier Heights