PROGRESS LIGHTING
Image of P400165-143 Gresham Collection Nine-Light Graphite Clear Seeded Glass Farmhouse Chandelier Light

Gresham Collection Nine-Light Graphite Clear Seeded Glass Farmhouse Chandelier Light

$852.28 USD
OR

Brand: Progress Lighting

Catalog ID: P400165-143

Collection name: Gresham

A display of substantial style in a nine-light chandelier, Gresham Collection’s frame was inspired by the elegance of traditional iron structures. Specific attention to forging details creates a distinctive collection for Transitional and Farmhouse interior spaces. Seeded glass shades and a Graphite finish pair together to complete the look.

  • Graphite finishes and organic seeded-glass shades form the basis of this collection that channels traditional iron structures
  • This round nine-light chandelier is ideal for a dining room or large breakfast area
  • This fixture feels most at home in a traditional or farmhouse-style setting
  • With hand-forged details, the dark graphite base and seeded-glass shades make this chandelier a dramatic focal point
  • Measures 36in diameter x 24 7/8in ht.
  • Uses nine, 60-watt max. candelabra base bulbs including LED equivalent (sold separately)
  • Compatible with standard wall dimmer
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware
  • Coordinating fixtures available

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P400165-143

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Graphite

Finish Type

Painted

Fixture Type

Chandelier

Glass

Clear Seeded

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Modern
  • Modern Mountain
  • Rustic

Mount location

Ceiling Chain

Mounting for outlet box included

U-channel mounting bar

New Products

No

Number of Lamps

9

Number of Lamps Total

9

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Dining Room
  • Breakfast Nook
  • Great Room

Service Life

On Website=Yes

Socket Base Type - Main

E12

Socket Type

sockets

Socket type material

phenolic

Style

  • Transitional
  • Farmhouse

Type

Chandelier

UPC

785247228539

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

36 in x 36 in x 24.875 in

Height

24.875 in

Length

36 in

Length - Installed

99 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

12.22 lb

Width

36 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

4

Resources

Instruction Sheet Number

93098193

Media

Videos