PROGRESS LIGHTING
Image of P400158-141 Gulliver Collection Five-Light Galvanized Finish Coastal Chandelier Light
Image of P400158-141 Gulliver Collection Five-Light Galvanized Finish Coastal Chandelier Light
play
Progress Lighting - Chandelier Heights
Image of P400158-141 Gulliver Collection Five-Light Galvanized Finish Coastal Chandelier Light
+14
Image of P400158-141 Gulliver Collection Five-Light Galvanized Finish Coastal Chandelier Light

Gulliver Collection Five-Light Galvanized Finish Coastal Chandelier Light

$556.82 USD
OR

Brand: Progress Lighting

Catalog ID: P400158-141

Collection name: Gulliver

Product details

General

Can be mounted up or down

No

Catalog Number

P400158-141

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Gray

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Galvanized Finish

Finish Type

Painted

Fixture Type

Chandelier

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • Rustic
  • Urban Industrial

Mount location

Ceiling Chain

Mounting for outlet box included

plate

New Products

No

Number of Lamps

5

Number of Lamps Total

5

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Dining Room
  • Breakfast Nook
  • Great Room

Service Life

On Website=Yes

Socket Base Type - Main

E12

Socket Type

sockets

Socket type material

phenolic

Style

  • Farmhouse
  • Coastal

Type

Chandelier

UPC

785247226085

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

26 in x 26 in x 30 in

Height

30 in

Length

26 in

Length - Installed

105.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

10.58 lb

Width

26 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cETLus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

6

Resources

Instruction Sheet Number

93094630

Media

Videos

play
Progress Lighting - Chandelier Heights