PROG_P400159_141t8_PRODIMAGE
PROG_P400159_141t8_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_PL_1596_E12_B10_T8-clear_Dimmable_Lamp_Graphic
+15
PROG_gulliver_galv_chand_detail6_detailshot

Gulliver Collection Nine-Light Galvanized Finish Coastal Chandelier Light

$1,015.30 USD
OR

Brand:

Progress Lighting

Catalog ID:

P400159-141

Collection name:

Gulliver

The nine-light chandelier in the Gulliver Collection features arching and delicate details that curve to create an airy design. Dual toned frame color combinations in a Galvanized finish with antique white accents The hand painted wood grained texture finished to emulate weathered driftwood complements Rustic and Modern Farmhouse home decor, as well as Urban Industrial and Coastal interior settings.

  • Gulliver’s deftly painted two-toned metal frame reads like a rustic wood finish
  • Change the look instantly with accessory shades in Natural Burlap (P860041) or Flax Linen (P860042) options
  • The distinguished five-light chandelier is ideal for foyers, entryways, kitchens and breakfast nooks – and positioned over farmhouse dining tables
  • Its rustic styling is ideal for Coastal or Farmhouse spaces
  • Galvanized Finish with banding that resembles sun-bleached wood
  • Measures 26in diameter x 30inH
  • Uses nine, 60-watt max candelabra bulbs or LED equivalent (sold separately) vintage bulbs are an option for a rustic look
  • Compatible with standard wall dimmer
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware
  • Coordinating fixtures available

Product details

General

Can be mounted up or down
No
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Gray
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
Finish Name
Galvanized Finish
Finish Type
Painted
Fixture Type
Chandelier
Lamp Included
No
Lamp Shape
B10
Lamp Type
B10
Lamp Type Actual
B Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Rustic
  • Urban Industrial
Mount location
Ceiling Chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
9
Number of Lamps Total
9
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Dining Room
  • Breakfast Nook
  • Great Room
Socket Base Type - Main
E12
Socket Type
sockets
Socket type material
phenolic
Style
  • Farmhouse
  • Coastal
Type
Chandelier
UPC
785247226108
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
35.25 in x 35.25 in x 40.5 in
Height
40.5 in
Length
35.25 in
Length - Installed
163.5 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
16.53 lb
Width
35.25 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cETLus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
3

Resources

Instruction Sheet Number
93094631

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)

Videos

play
Progress Lighting - Chandelier Heights