PROGRESS LIGHTING
Image of P400177-031 Landree Collection Three-Light Matte Black Luxe Chandelier Light
Image of P400177-031 Landree Collection Three-Light Matte Black Luxe Chandelier Light
play
Progress Lighting - Chandelier Heights
Image of P400177-031 Landree Collection Three-Light Matte Black Luxe Chandelier Light
+11
Image of P400177-031 Landree Collection Three-Light Matte Black Luxe Chandelier Light

Landree Collection Three-Light Matte Black Luxe Chandelier Light

$448.03 USD
OR

Brand: Progress Lighting

Catalog ID: P400177-031

Collection name: Landree

Product details

General

Can be mounted up or down

No

Catalog Number

P400177-031

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Matte Black

Finish Type

Painted

Fixture Type

Chandelier

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Luxe
  • New Traditional
  • Traditional

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Dining Room
  • Breakfast Nook
  • Great Room

Service Life

On Website=Yes

Socket Base Type - Main

E12

Socket Type

sockets

Socket type material

phenolic

Style

  • Modern
  • Luxury

Type

Chandelier

UPC

785247228607

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

18.125 in x 18.125 in x 12 in

Height

12 in

Length

18.125 in

Length - Installed

77 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

3.96 lb

Width

18.125 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

6

Resources

Instruction Sheet Number

93097312

Media

Videos

play
Progress Lighting - Chandelier Heights