PROG_P400177_134_PRODIMAGE
PROG_P400177_134_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_PL_1596_E12_B10_T8-clear_Dimmable_Lamp_Graphic
+5
PROG_P400177_134_detail2_PRODIMAGE

Landree Collection Three-Light Silver Ridge Luxe Chandelier Light

$460.57 USD
OR

Brand:

Progress Lighting

Catalog ID:

P400177-134

Collection name:

Landree

A three-light inner cluster in Polished Nickel appears to float inside a Silver Ridge geometric outer cage in this Landree Collection chandelier. The frame is designed to dramatically surround each fixture, presenting depth, dimension and beauty. The exaggerated scale and elegant accents are suitable for Modern and Luxury design styles.

  • Like a vision within a cloud, a golden cluster candelabra glows from within the sinuous metallic of an outer cage.
  • Exaggerated scale and elegant finishes define Landree’s collection of lighting fixtures
  • The three-light chandelier works beautifully as a pair over a kitchen island, in an entry foyer, upscale family room or elegant bedroom
  • An excellent choice for Modern and Luxury interiors
  • Pearly Silver Ridge finish with Polished Nickel accents
  • Measures 18 1/2in diameter x 12in ht.
  • Uses three 60-watt max. candelabra base bulbs or LED equivalent (sold separately)
  • Compatible with standard wall dimmer
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware
  • Coordinating fixtures available

Product details

General

Can be mounted up or down
No
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Gray
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
Finish Name
Silver Ridge
Finish Type
Painted
Fixture Type
Chandelier
Lamp Included
No
Lamp Shape
B10
Lamp Type
B10
Lamp Type Actual
B Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Luxe
  • New Traditional
  • Traditional
Mount location
Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
3
Number of Lamps Total
3
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Dining Room
  • Breakfast Nook
  • Great Room
Socket Base Type - Main
E12
Socket Type
sockets
Socket type material
phenolic
Style
  • Modern
  • Luxury
Type
Chandelier
UPC
785247228591
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
18.125 in x 18.125 in x 12 in
Height
12 in
Length
18.125 in
Length - Installed
77 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain And Stem
Weight
3.96 lb
Width
18.125 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
6

Resources

Instruction Sheet Number
93097312

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)

Videos

play
Progress Lighting - Chandelier Heights