PROGRESS LIGHTING
Image of P400112-135 Union Square Collection Four-Light Stainless Steel Coastal Chandelier Light
Image of P400112-135 Union Square Collection Four-Light Stainless Steel Coastal Chandelier Light
play
Progress Lighting - Chandelier Heights
Image of P400112-135 Union Square Collection Four-Light Stainless Steel Coastal Chandelier Light
+9
Image of P400112-135 Union Square Collection Four-Light Stainless Steel Coastal Chandelier Light
Discontinued

Union Square Collection Four-Light Stainless Steel Coastal Chandelier Light

$422.62 USD
OR

Brand: Progress Lighting

Catalog ID: P400112-135

Collection name: Union Square

Union Square features a reproduction gas lantern inspiration. The four-light chandelier in a Stainless Steel finish complements the natural polished material. This fixture is ideal for Vintage Bulbs (sold separately), providing character and visual appeal to the form. Ideal for Coastal, Farmhouse and Urban Industrial architecture design styles. Perfect for interior or exterior applications.

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P400112-135

Chain gauge

9 Gauge

Chain Qty

2 EA

Color

Gray

Color Generic

Grey

Construction Material - Main

stainless

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Stainless Steel

Finish Type

Plated

Fixture Type

Pendant

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • Urban Industrial
  • Vintage Electric

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

plate

New Products

No

Number of Lamps

4

Number of Lamps Total

4

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Dining Room
  • Breakfast Nook
  • Great Room

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

porcelain

Style

Farmhouse

Type

Chandelier

UPC

785247226719

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

20 in x 20 in x 9.75 in

Height

9.75 in

Length

20 in

Length - Installed

76.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

9.92 lb

Width

20 in

Width Diameter Descriptor

sq.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

8

Resources

Instruction Sheet Number

93097570

Media

Videos

play
Progress Lighting - Chandelier Heights