PROG_P400145_135_PRODIMAGE
PROG_P400145_135_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_union-square_detail1_detailshot
+5
PROG_P400145_135_end_PRODIMAGE
Discontinued
Clearance

Union Square Collection Five-Light Stainless Steel Coastal Chandelier Light

$217.00 USD
$464.97 USD
OR

Brand:

Progress Lighting

Catalog ID:

P400145-135

Collection name:

Union Square

Union Square features a reproduction gas lantern inspiration. The five-light linear chandelier in a Stainless Steel finish complements the natural polished material. This fixture is ideal for Vintage Bulbs (sold separately), providing character and visual appeal to the form. Ideal for Coastal, Farmhouse and Urban Industrial architecture design styles. Perfect for interior or exterior applications.

  • The minimalist, angular form of Union Square gets its inspiration from historic gas lanterns
  • Mechanical details such as exaggerated knobs and enlarged riveting refer back to the five-light island’s industrial-age predecessors
  • Ideal for a kitchen island or in the dining room over a modern or farmhouse dining table
  • A perfect complement to Modern Farmhouse and Urban Industrial interiors
  • Unfussy Stainless Steel finish
  • Measures 38in W x 9 3/4in ht. x 8 1/2inD
  • Uses five 60-watt max. medium base bulbs including LED equivalent (sold separately), vintage style bulbs recommended
  • Compatible with standard wall dimmer
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware
  • Coordinating fixtures available

Product details

General

Can be mounted up or down
No
Category General
Island
Chain gauge
9 Gauge
Chain Qty
2 EA
Color
Gray
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
Finish Name
Stainless Steel
Finish Type
Plated
Fixture Type
Linear Chandelier
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Urban Industrial
  • Vintage Electric
Mount location
Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included
plate
New Products
No
Number of Lamps
5
Number of Lamps Total
5
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Dining Room
  • Breakfast Nook
  • Great Room
Socket Base Type - Main
E26
Socket Type
sockets
Socket type material
porcelain
Style
Farmhouse
Type
Linear Chandelier
UPC
785247226726
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
38 in x 8.5 in x 9.75 in
Height
9.75 in
Length
38 in
Length - Installed
76 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain And Stem
Weight
9.83 lb
Width
8.5 in
Width Diameter Descriptor
W.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
15

Resources

Instruction Sheet Number
93092790

Resources and downloads

Installation Manuals

Product Cross Section Image(s)

Videos

play
Progress Lighting - Chandelier Heights