PROG_P300022_031_PRODIMAGE
PROG_P300022_031_PRODIMAGE
PROG_Sizing_guideline_Bath_Single_3light_info
PROG_P300022_031_straightlit_PRODIMAGE
+7
PROG_P300022_031alt_PRODIMAGE

Elevate Collection Three-Light Bath & Vanity

$183.37 USD
OR

Brand:

Progress Lighting

Catalog ID:

P300022-031

Collection name:

Elevate

Achieve a Modern look with the Elevate Collection three-light bath and vanity. Etched glass white shades provide a striking contrast to the Matte Black finish. Fixtures can be installed with glass facing up or down for added customization.

  • Ideal for a bathroom
  • Perfect for mid-century modern and modern style settings
  • Classic matte black finish
  • Elegant etched white glass shades
  • Mount the light fixture facing up or down
  • Use 3 medium base bulbs that are sold separately (100 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 24.75-inch width by 7.5-inch height by 8-inch (extends from wall)
  • Certifications: cULus Damp Location Listed
  • Pairs with the Penn, Ratio, and Mod collections by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

Yes

Catalog Number

P300022-031

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Matte Black

Finish Type

Painted

Fixture Type

Bath & Vanity

Glass

Etched White

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Mid-Century Modern
  • Modern

Mount location

Wall

Mounting for outlet box included

plate

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Bathroom

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

porcelain

Style

Modern

Type

Vanity Light

UPC

785247227266

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

24.75 in x 8 in x 7.5 in

Height

7.5 in

Height to Center

5 in

Length

24.75 in

Note Weight of fixture exceeds NEC limits

No

Weight

4.55 lb

Width

8 in

Width Diameter Descriptor

Depth

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

36

Resources

Instruction Sheet Number

93072918

Resources and downloads