PROGRESS LIGHTING
Image of P300223-009-30 Phase 1.1 LED Collection 24" LED Linear Bath & Vanity
Image of P300223-009-30 Phase 1.1 LED Collection 24" LED Linear Bath & Vanity
Image of P300223-009-30 Phase 1.1 LED Collection 24" LED Linear Bath & Vanity
Image of P300223-009-30 Phase 1.1 LED Collection 24" LED Linear Bath & Vanity
+5
Image of P300223-009-30 Phase 1.1 LED Collection 24" LED Linear Bath & Vanity

Phase 1.1 LED Collection 24" LED Linear Bath & Vanity

$161.26 USD
OR

Brand: Progress Lighting

Catalog ID: P300223-009-30

Collection name: Phase 1.1 LED

Featuring a cylindrical acrylic diffuser and a simple rectangular back plate, Phase 1.1 Collection 24in. linear bath bar accommodates residential, light commercial and multi-family applications. An integrated LED source provides uniform illumination, as well as energy and cost savings benefits. Can be installed vertically or horizontally.

  • Ideal for a bathroom
  • Perfect for modern style settings
  • Beautiful brushed nickel finish
  • Crisp white acrylic shade
  • Fixture can mount horizontal and vertical
  • Includes 1 integrated LED (22 W), 1675 lumens, 3000 K, 90 CRI, dimmable
  • Measures 24-inch width by 4.75-inch height by 4-inch (extends from wall)
  • Certifications: cETLus Damp Location Listed
  • Pairs with a variety of lighting fixtures by Progress Lighting
  • Our 5-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down

Yes

Catalog Number

P300223-009-30

Color

Nickel

Color Generic

Grey

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Aluminum

Convertible fixture includes both mounts

No

Dimming Protocol

  • Triac/Forward Phase
  • ELV/Reverse Phase

Dusk to Dawn

No

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Bath & Vanity

Glass

White

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Integrated LED

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

Modern

LM-79 Lumens

1675 lm

LM-79 Lumens per Watt

76 Lum/Watt

Mount location

Wall

Mounting for outlet box included

plate

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature Celcius Max

30°C

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Bathroom

Service Life

On Website=Yes

Socket Base Type - Main

Integrated

Socket Type

integrated

Socket type material

LED

Starting Temperature - Minimum

-30 °C

Style

Modern

Sub Brand

Progress LED

Type

Bath Bar

UPC

785247226450

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

24 in x 4 in x 4.75 in

Height

4.75 in

Height to Center

2.375 in

Length

24 in

Note Weight of fixture exceeds NEC limits

No

Weight

2.69 lb

Width

4 in

Width Diameter Descriptor

Depth

Electrical Ratings

Frequency Rating

50/60 Hz

Lamp Wattage

22 W

Lumens Per Watt

76 Lum/Watt

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

Yes

Certified Listed

cETLus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

2016

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

50000

Logistics

Carton Quantity

1

Pallet Quantity

100

Resources

Instruction Sheet Number

93098169