PROGRESS LIGHTING
Image of P500173-031 Adagio Collection One-Light Mini-Pendant
Image of P500173-031 Adagio Collection One-Light Mini-Pendant
Image of P500173-031 Adagio Collection One-Light Mini-Pendant
Image of P500173-031 Adagio Collection One-Light Mini-Pendant
+9
Image of P500173-031 Adagio Collection One-Light Mini-Pendant

Adagio Collection One-Light Mini-Pendant

$276.54 USD
OR

Brand: Progress Lighting

Catalog ID: P500173-031

Collection name: Adagio

An array of geometric patterns in Adagio one-light pendant is a nod to the musical description of a tender and melodic tone. The modern design features lights that are distributed around a circular Black band. Mixed metal elements, which are present in Brushed Silver and Brushed Brass accents, can complement monochromatic color palettes that are popular in homes today. Each fixture in the Adagio collection creates a focal point and is ideal for Luxe and Modern interiors.

  • Interlocking angular geometric elements within a curving frame create a pattern play that adds movement to a room’s design
  • The circular band creates a hidden glow within this shapely fixture
  • The one-light mini-pendant works beautifully in an entry vestibule, powder room or in a long line over a kitchen island
  • The fixtures in the Adagio collection are best suited for Luxe and Modern interiors
  • A Black frame surrounds sculptural elements in Brushed Silver and Brushed Gold
  • Measures 12in diameter x 14 5/8in ht.
  • Uses one, 75-watt max. medium base bulb including LED equivalent (sold separately)
  • Compatible with standard wall dimmer
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware
  • Coordinating fixtures available

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P500173-031

Category General

Mini-pendant

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Black

Color Generic

Black

Construction Material - Main

stainless

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Matte Black

Finish Type

Painted

Fixture Type

Mini-Pendant

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Luxe
  • Modern
  • Modern Mountain

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

plate

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Kitchen
  • Bar

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

porcelain

Style

  • Modern
  • Luxury

Type

Pendant

UPC

785247228423

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

12 in x 12 in x 14.625 in

Height

14.625 in

Length

12 in

Length - Installed

80 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

3.5 lb

Width

12 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

75 W

Voltage Rating

120 V

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

45

Resources

Instruction Sheet Number

93097460