PROG_P500174_031_PRODIMAGE
PROG_P500174_031_PRODIMAGE
PROG_adagio_detail4_detailshot
PROG_adagio_detail3_detailshot
+7
PROG_adagio_detail2_detailshot

Adagio Collection Six-Light Pendant

$614.02 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500174-031

Collection name:

Adagio

An array of geometric patterns in Adagio six-light pendant is a nod to the musical description of a tender and melodic tone. The modern design features lights that are distributed around a circular Black band. Mixed metal elements, which are present in Brushed Silver and Brushed Brass accents, can complement monochromatic color palettes that are popular in homes today. Each fixture in the Adagio collection creates a focal point and is ideal for Luxe and Modern interiors.

  • Interlocking angular geometric elements within a curving frame create a pattern play that adds movement to a room’s design
  • The circular band creates a hidden glow within this shapely fixture
  • The six-light pendant works well as a pair over a kitchen island or large dining table, and adds pizzazz to a tray ceiling in a master bedroom
  • The fixtures in the Adagio collection are best suited for Luxe and Modern interiors
  • A Black frame surrounds sculptural elements in Brushed Silver and Brushed Gold
  • Measures 24in diameter x 26in ht.
  • Uses six, 60-watt max. candelabra base bulbs including LED equivalent (sold separately)
  • Compatible with standard wall dimmer
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware
  • Coordinating fixtures available

Product details

General

Can be mounted up or down
No
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
Finish Name
Matte Black
Finish Type
Painted
Fixture Type
Pendant
Lamp Included
No
Lamp Shape
B10
Lamp Type
B10
Lamp Type Actual
B Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Luxe
  • Modern
  • Modern Mountain
Mount location
Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included
center lock-up
New Products
No
Number of Lamps
6
Number of Lamps Total
6
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Hall & Foyer
  • Kitchen
  • Bar
  • Hall & Foyer
  • Dining Room
Socket Base Type - Main
E12
Socket Type
sockets
Socket type material
phenolic
Style
  • Modern
  • Luxury
Type
Pendant
UPC
785247228430
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
24 in x 24 in x 26 in
Height
26 in
Length
24 in
Length - Installed
87.5 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain And Stem
Weight
7.62 lb
Width
24 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
14

Resources

Instruction Sheet Number
93097461