PROGRESS LIGHTING
PROG_P500002_009-30_PRODIMAGE
PROG_P500002_009-30_PRODIMAGE
PROG_concourse-LED_pendant_detail1_detailshot
PROG_Sizing_guideline_Kitchen_Pendants_info
+11
PROG_P500002_009-30_end_PRODIMAGE
Discontinued
Clearance

Concourse LED Collection One-Light LED Linear Pendant

$298.00 USD
$477.95 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500002-009-30

Collection name:

Concourse LED

The Concourse LED linear pendant features minimalist design styling and a slim profile that appears to float across the ceiling. Offering energy efficiency and low maintenance benefits, Concourse LED is suitable for both home and commercial applications providing direct, ambient, beautifully diffused light. A Brushed Nickel frame completes the clean seamless look.

  • LED linear pendant with a minimalist design and slim profile
  • A Brushed Nickel frame completes the clean seamless look
  • Measures 40in length and 3in ht.
  • 39w integrated LED, 2,400 delivered lumens 61 lumens/watt, 3000K color temperature, 90+ CRI.
  • ETL Safety listed for use in damp locations
  • Compatible with many ELV dimmers
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware
  • Coordinating fixtures available

Product details

General

Can be mounted up or down

No

Catalog Number

P500002-009-30

Color

Nickel

Color Generic

Grey

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Aluminum

Convertible fixture includes both mounts

No

Dimming Protocol

  • Triac/Forward Phase
  • ELV/Reverse Phase

Dusk to Dawn

No

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Pendant

Glass

Etched

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Integrated LED

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

Modern

LM-79 Lumens

2400 lm

LM-79 Lumens per Watt

61 Lum/Watt

Mount location

Ceiling Cord

Mounting for outlet box included

back plate

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature Celcius Max

-30°C

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Hall & Foyer
  • Kitchen
  • Bar
  • Hall & Foyer
  • Dining Room

Socket Base Type - Main

integrated

Socket Type

integrated

Socket type material

LED

Starting Temperature - Minimum

-30 °C

Style

Modern

Sub Brand

Progress LED

Type

Linear Pendant

UPC

785247226269

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

40 in x 5.25 in x 3 in

Height

3 in

Length

40 in

Length - Installed

113 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Wire

Weight

9.24 lb

Width

5.25 in

Width Diameter Descriptor

W.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

39 W

Lumens Per Watt

61 Lum/Watt

Voltage Rating

120 V

Conductor Related

Wire Length

108 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cETLus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

2016

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

50000

Logistics

Carton Quantity

1

Pallet Quantity

28

Resources

Instruction Sheet Number

93098654