PROG_P350119_143_ctc_PRODIMAGE
PROG_P350119_143_ctc_PRODIMAGE
PROG_P350119-143_ctc-or-hanging
PROG_Flush_Mount_Options_Info-Graphic
+5
PROG_PL_1596_E26_ST64_A19-clear_Dimmable_Lamp_Graphic

Gresham Collection Three-Light Semi-Flush Convertible

$434.17 USD
OR

Brand:

Progress Lighting

Catalog ID:

P350119-143

Collection name:

Gresham

A display of substantial style in a three-light semi flush convertible, Gresham Collection’s frame was inspired by the elegance of traditional iron structures. Specific attention to forging details creates a distinctive collection for Transitional and Farmhouse interior spaces. Seeded glass shades and a Graphite finish pair together to complete the look.

  • Graphite finishes and organic seeded-glass shades form the basis of this collection that channels traditional iron structures
  • This round three-light semi-flush convertible versions are great in bedrooms and dens
  • This fixture feels most at home in a traditional or farmhouse-style setting
  • With hand-forged details, the dark graphite base and seeded-glass shades make this fixture a dramatic focal point
  • Measures 17-3/4in diameter x 12in ht.
  • Uses three, 60-watt max. medium base bulbs including LED equivalent (sold separately)
  • Compatible with standard wall dimmer
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware
  • Coordinating fixtures available

Product details

General

Can be mounted up or down
No
Category General
Semi-Flush
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Convertible fixture includes both mounts
Yes
Dusk to Dawn
No
Finish Name
Graphite
Finish Type
Painted
Fixture Type
Semi-Flush Convertible
Glass
Clear Seeded
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Farmhouse
  • Modern
  • Modern Mountain
  • Rustic
Mount location
Ceiling Chain/Semi-Flush
Mounting for outlet box included
plate
New Products
No
Number of Lamps
3
Number of Lamps Total
3
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Bedroom
  • Hall & Foyer
  • Sitting Room
  • Kitchen
  • Closets
  • Pantry
  • Bathroom
Socket Base Type - Main
E26
Socket Type
sockets
Socket type material
porcelain
Style
  • Transitional
  • Farmhouse
Type
Semi-Flush Convertible
UPC
785247228577
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
17.75 in x 17.75 in x 12 in
Height
12 in
Length
17.75 in
Length - Installed
50 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
5.68 lb
Width
17.75 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
8

Resources

Instruction Sheet Number
93098198