PROGRESS LIGHTING
Image of P350135-009-30 Inspire LED Collection 13" LED Flush Mount
Image of P350135-009-30 Inspire LED Collection 13" LED Flush Mount
Image of P350135-009-30 Inspire LED Collection 13" LED Flush Mount
Image of P350135-009-30 Inspire LED Collection 13" LED Flush Mount
+6
Image of P350135-009-30 Inspire LED Collection 13" LED Flush Mount

Inspire LED Collection 13" LED Flush Mount

$117.48 USD
OR

Brand: Progress Lighting

Catalog ID: P350135-009-30

Collection name: Inspire LED

Harkening back to a simpler time, the Inspire Collection freshens traditional forms with flowing lines. The LED flush mount fixture features an etched glass diffuser with a summer linen shade finished with Brushed Nickel details. This fixture is suitable for a variety of design styles, including Modern, Traditional and Farmhouse and the simple design is a perfect complement to a variety of fixture collections.

  • This flush mount light fixture from the Inspire Collection is ideal for any hallway, stairwell, entryway, pantry, kitchen, or sitting room.
  • Fits seamlessly within Modern, Traditional and Farmhouse interiors
  • Off-white linen shade adds extra texture that complements the simple design of the fixture.
  • Measured 13in diameter x 6in ht.
  • Contains one 17W LED Module
  • 1,452 lumens 83 lumens/watt (source), 3000K color temperature, 90+ CRI
  • CSA Safety listed for use in damp locations
  • Compatible with many ELV dimmers
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

No

Catalog Number

P350135-009-30

Category General

Flush Mount

Color

Nickel

Color Generic

Grey

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dimming Protocol

  • Triac/Forward Phase
  • ELV/Reverse Phase

Dusk to Dawn

No

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Flush-Mount

Glass

Summer Linen

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Module

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

  • Farmhouse
  • Modern
  • Traditional
  • Transitional

LM-79 Lumens

929 lm

LM-79 Lumens per Watt

51.9 Lum/Watt

Mount location

Flush-Mount

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature Celcius Max

-30°C

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Bedroom
  • Hall & Foyer
  • Sitting Room
  • Kitchen
  • Closets
  • Pantry
  • Bathroom

Service Life

On Website=Yes

Socket Base Type - Main

Module

Socket Type

integrated

Socket type material

LED

Starting Temperature - Minimum

-30 °C

Style

Transitional

Sub Brand

Progress LED

Type

Flush-Mount

UPC

785247226221

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

13 in x 13 in x 6 in

Height

6 in

Length

13 in

Note Weight of fixture exceeds NEC limits

No

Weight

3.48 lb

Width

13 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

17 W

Lumens Per Watt

51.9 Lum/Watt

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

2016

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

50000

Logistics

Carton Quantity

1

Pallet Quantity

45

Resources

Instruction Sheet Number

93073542