PROG_P500196_030_t8_PRODIMAGE
PROG_P500196_030_t8_PRODIMAGE
PROG_P500196_030_candelabra_PRODIMAGE
PROG_JAM-A-MODULE-GRAPHICS-GR-EN-2023-01214-3_info-graphic
+1
PROG_JAM-A-MODULE-GRAPHICS-GR-EN-2023-01214-1_info-graphic

POINT DUME® byJeffrey Alan Marks for Progress Lighting Shearwater Collection White Large Pendant

$1,301.08 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500196-030

The Shearwater series embodies designer Jeffrey Alan Mark’s love of easy coastal living. With true California style, the Shearwater pendant is a white lantern trimmed with a signature Maliblue accent, giving an unexpected pop of color inside the roof of the fixture. Bespoke details include a handsome brown topstitched leather handle. Clear glass shades surround a four-light candelabra to complete the look. This family of fixtures is part of the Jeffrey Alan Marks Point Dume™ lighting collection which celebrates a curated mix of yesterday and today, distilling both industrial and artisanal influences.

  • Lantern-style hanging pendant has a light and airy coastal feel and modern design.
  • A surprising pop of blue-gray color, Maliblue, highlights the inside of the lantern roof for an extra, special detail.
  • A handsome brown stitched leather handle tops the lantern with bespoke flair.
  • Clear glass panels surround a sleek four-arm candle tube light, with finial detailing that gives a modern look to classic candelabra styling.
  • Triangular pieces of clear glass join in an elegant point at the bottom of the pendant adding yet another level of detail to Shearwater’s design.
  • The Shearwater lantern-style pendant is versatile and can be used in many spaces.
  • Try Shearwater in an unexpected spot like over a side table or coffee table, in multiples in a reading or breakfast nook, as a bedside pair or other gathering spots, workspaces, and hideaways.
  • Shearwater takes its lead from elements of the coast, with natural materials and a light, open, and airy feeling evoking a true Coastal style.
  • Shearwater’s updated lantern styling add a sense of warmth, personality, and character with a hint of minimalism, ideal for Modern Farmhouse interiors.
  • With simple yet classic details, Shearwater brings life and movement to New Traditional and Transitional spaces.
  • Metal lantern frame is finished in crisp white, offset with a pop of Maliblue blue-gray finish lining the lantern’s ceiling.
  • Candelabra is finished in Antique Nickel.
  • Clear glass panels protect the light source while giving a light and airy feel.
  • Large scale lantern style pendant, with a height of 32 in. and width of 16.25 in.
  • Chain adjustable. length to 109 in.
  • Use four, 60w max. candelabra medium base bulb incandescent or LED bulbs (bulbs not included).
  • Try Edison, clear, or other decorative filament bulbs for added style.
  • Ceiling mounted, with six ft. of 9-gauge chain supplied.

Product details

General

Can be mounted up or down
No
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
White
Color Generic
White
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
Finish Name
White
Finish Type
Plated
Fixture Type
Pendant
Glass
Clear
Lamp Included
No
Lamp Shape
B10
Lamp Type
B10
Lamp Type Actual
B Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Farmhouse
Mount location
Ceiling Chain
Mounting for outlet box included
Mounting Strap
Mounting Type
Ceiling Chain Hung
New Products
No
Number of Lamps
4
Number of Lamps Total
4
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
Yes
Room Type
  • Hall & Foyer
  • Great Room
  • Dining Room
  • Bedroom
Socket Base Type - Main
E12
Socket Type
Socket
Socket type material
Phenolic
Style
  • Coastal
  • Farmhouse
Type
Pendant
UPC
785247231201
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
16.25 in x 16.25 in x 32 in
Height
32 in
Length
16.25 in
Length - Installed
109 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
46 lb
Width
16.25 in
Width Diameter Descriptor
sq.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
60 W
Voltage Rating
120 VAC

Conductor Related

Ground Wire Color
copper tinned
Wire Gauge
18
Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Restricted Country and Reason
Mexico
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
4

Resources

Instruction Sheet Number
93100956

Resources and downloads