PROGRESS LIGHTING
Image of P500201-134 POINT DUME® Yerba Collection Silver Ridge Pendant
Image of P500201-134 POINT DUME® Yerba Collection Silver Ridge Pendant
Image of P500201-134 POINT DUME® Yerba Collection Silver Ridge Pendant
Image of P500201-134 POINT DUME® Yerba Collection Silver Ridge Pendant
+2
Image of P500201-134 POINT DUME® Yerba Collection Silver Ridge Pendant

POINT DUME® Yerba Collection Silver Ridge Pendant

$438.57 USD
OR

Brand: Progress Lighting

Catalog ID: P500201-134

Collection name: Point Dume™ - Yerba

Intricately cut metalwork lends a Moroccan edge to the Yerba Collection. Geometric details of mid-century modern style combine with sculpted elements in a luxurious Silver Ridge finish, making Yerba relaxed, yet vibrant and exotic. The dome pendant has pierced openings that cast dramatically dappled light, giving a multi-layered depth and movement to any space. This family of fixtures is part of the Point Dume® lighting collection which celebrates a curated mix of yesterday and today, distilling both industrial and artisanal influences.

  • One-light pendant of geometrically pierced metal lends a Moroccan edge to a Mid-Century modern design.
  • Dome shade is cut with sleek and graceful triangular shaped piercings, for a beautifully dappled effect when lit.
  • Light dances off brushed metal finished in textured silver, giving a multi-layered depth and movement to the space.
  • Dome shade is hung by a single polished down rod anchored by a decorative triangular shaped metal finial.
  • Offered in Silver Ridge finish and inspired by the light and shimmer of the Malibu coastline.
  • Hang over kitchen or breakfast nook table or kitchen island singly or in multiples, creating a play of light and interest.
  • Hang on either side of a bed or bathroom vanity for a trendy, matched pair effect.
  • The Yerba collection is perfect for minimalist trends like Modern and Mid-Century Modern, with a sleek neutral brushed metal finish partnering with striking pierced geometric styling for clean, crisp lines that cast interesting shadows throughout a room.
  • Finished in Silver Ridge, a silvery brushed metal with a textured effect that subtly catches light, giving it substance and depth as it reflects off the surface of the fixture.
  • Silver Ridge finish is designed for the Point Dume® Collection.
  • Small pendant with a 12 in, diameter and 8.25 in. height.
  • Chain adjustable height up to 74.5 in.
  • Use one, 100w max. medium base incandescent or LED equivalent wattage bulbs (bulbs not included).
  • Ceiling chain mounted, the chain is adjustable as necessary for the space.

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P500201-134

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Gray

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Silver Ridge

Finish Type

Painted

Fixture Type

Pendant

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Mid-Century Modern
  • Modern

Mount location

Ceiling Stem

Mounting for outlet box included

Mounting Strap

Mounting Type

Ceiling Stem

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

Yes

Room Type

  • Kitchen
  • Bedroom
  • Breakfast Nook
  • Dining Room

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Style

  • Modern
  • Mid-Century Modern

Type

Pendant

UPC

785247231034

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

12 in x 12 in x 8.25 in

Height

8.25 in

Length

12 in

Length - Installed

74.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

9.04 lb

Width

12 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

100 W

Voltage Rating

120 VAC

Conductor Related

Ground Wire Color

copper tinned

Wire Gauge

18

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus Listed

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Restricted Country and Reason

Mexico

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

24

Resources

Instruction Sheet Number

93101337