PROGRESS LIGHTING
Image of P500203-160 POINT DUME® Windbluff Collection Brushed Brass Pendant
Image of P500203-160 POINT DUME® Windbluff Collection Brushed Brass Pendant
Image of P500203-160 POINT DUME® Windbluff Collection Brushed Brass Pendant
Image of P500203-160 POINT DUME® Windbluff Collection Brushed Brass Pendant
+2
Image of P500203-160 POINT DUME® Windbluff Collection Brushed Brass Pendant

POINT DUME® Windbluff Collection Brushed Brass Pendant

$847.99 USD
OR

Brand: Progress Lighting

Catalog ID: P500203-160

Collection name: Point Dume™ - Windbluff

Inspired by breezy shoreline living, the Windbluff pendant incorporates Brushed Brass and natural linen for effortlessly sophisticated Coastal style. Beautifully textured Brushed Brass hardware suspends a natural linen shade, finishing with a diffuser that adds an inviting glow of illumination. This fixture is part of the Point Dume® Lighting Collection which celebrates a curated mix of yesterday and today, distilling both industrial and artisanal influences.

  • Three-light pendant inspired by breezy shoreline living features a natural linen shade suspended from beautifully textured brushed brass metal hardware.
  • Decorative brass hooks link to a metallic circlet body holding the shade.
  • A diffuser finishes the fixture, adding an inviting glow of illumination.
  • This medium scale pendant with its diffused glow works well over dining room tables, over a desk in a home office, as a bedroom ceiling fixture, or anywhere an effortlessly calming look is desired.
  • Primarily Transitional in design, with a linen shade and brushed brass materials for a sense of balance that is appealing and almost unexpected in its style.
  • With its clean silhouette and simple color palette, Windbluff works well in Modern settings.
  • Windbluff incorporates an organic feel and a celebration of natural light that is perfect for the soothing and inviting Coastal style trend.
  • Finished in rich brushed brass, for a subtle and elegant matte texture effect.
  • Shade is natural-style linen finished with an opaque white diffuser.
  • Medium scale pendant, with a 20 in. width and height of 16.5 in.
  • Chain adjustable to 91.5 in.
  • Uses three, 100w max. medium base bulbs including LED equivalent (bulbs sold separately).
  • ETL listed, is compliant to required accepted product safety standards.
  • Dry Location listed.
  • Ceiling chain mounted, the chain is adjustable as appropriate for the space.

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P500203-160

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Brass

Color Generic

Gold

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Brushed Brass

Finish Type

Plated

Fixture Type

Pendant

Glass

Linen

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Modern
  • Transitional

Mount location

Ceiling Chain

Mounting for outlet box included

Mounting Strap

Mounting Type

Ceiling Chain Hung

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

Yes

Room Type

  • Kitchen
  • Dining Room
  • Living Room

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Style

  • Transitional
  • Modern
  • Coastal

Type

Pendant

UPC

785247231317

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

20 in x 20 in x 16.5 in

Height

16.5 in

Length

20 in

Length - Installed

91.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Hooks and Chain

Weight

12.79 lb

Width

20 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

100 W

Voltage Rating

120 VAC

Conductor Related

Ground Wire Color

copper tinned

Wire Gauge

18

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus Listed

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Restricted Country and Reason

Mexico

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

4

Resources

Instruction Sheet Number

93100959