PROGRESS LIGHTING
Image of P500204-081 POINT DUME® Moonrise Collection Antique Nickel Pendant
Image of P500204-081 POINT DUME® Moonrise Collection Antique Nickel Pendant
Image of P500204-081 POINT DUME® Moonrise Collection Antique Nickel Pendant
Image of P500204-081 POINT DUME® Moonrise Collection Antique Nickel Pendant
+1
Image of P500204-081 POINT DUME® Moonrise Collection Antique Nickel Pendant

POINT DUME® Moonrise Collection Antique Nickel Pendant

$1,023.22 USD
OR

Brand: Progress Lighting

Catalog ID: P500204-081

Collection name: Point Dume™ - Moonrise

An ethereal globe fashioned of marbled white glass and trimmed with Antique Nickel, Moonrise shines like the moon as it rises above a calm sea. With a nod to its vintage ancestry, the Moonrise pendant offers a simple style statement that manages to defy time and live quite happily in the present. The simplicity of Moonrise’s round silhouette as the perfect choice when a room’s design calls for multiples. This fixture is part of the Point Dume® lighting collection which celebrates a curated mix of yesterday and today, distilling both industrial and artisanal influences.

  • Large globe three-light pendant fashioned from marbled glass and finished in Antique Nickel.
  • Chain hung, with vintage detailing accentuating its round silhouette.
  • An architecturally detailed band of beveled metal intersects the alabaster marbled glass globe, complimenting the simplicity of the design.
  • Opaque marbled glass lends an ethereal effect to Moonrise’s glowing light.
  • Moonrise is the perfect choice when a room’s design calls for multiple fixtures, offering an effective style statement.
  • Use over kitchen islands, dining room tables, entrance foyers, or great rooms.
  • Moonrise is stylish and sleek in design, but its use of traditional milk glass and Antique Nickel finish lends a calming feel appropriate for Transitional spaces.
  • With its emphasis on simplicity and function, Moonrise is a perfect choice for Modern interiors.
  • Blending classic lines with a sleek feel, Moonrise has an eclectic look that is sought after for New Traditional rooms.
  • Finished in Antique Nickel, with a dark brushmarked effect over silvery base giving a true vintage appearance.
  • Perfectly proportioned with a height of 19.25 in. and a diameter of 18.5 in.
  • Chain-hung, adjustable to 94 in. in length.
  • Use three, 100w max. medium base incandescent or LED equivalent wattage bulbs (bulbs not included).
  • Ceiling chain mounted, the chain is adjustable as necessary for the space.

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P500204-081

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Antique Nickel

Finish Type

Plated

Fixture Type

Pendant

Glass

Alabaster

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Modern
  • New Traditional
  • Traditional
  • Transitional

Mount location

Ceiling Chain

Mounting for outlet box included

Mounting Plate

Mounting Type

Ceiling Chain Hung

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

Yes

Room Type

  • Dining Room
  • Great Room
  • Kitchen

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Style

  • Transitional
  • Modern
  • New Traditional

Type

Pendant

UPC

785247231362

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

18.5 in x 18.5 in x 19.25 in

Height

19.25 in

Length

18.5 in

Length - Installed

94 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

19.84 lb

Width

18.5 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

100 W

Voltage Rating

120 VAC

Conductor Related

Ground Wire Color

bare copper

Wire Gauge

18

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus Listed

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Restricted Country and Reason

Mexico

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

4

Resources

Instruction Sheet Number

93101570