PROGRESS LIGHTING
Image of P710065-020 POINT DUME® Latigo Bay Collection Antique Bronze Wall Sconce
Image of P710065-020 POINT DUME® Latigo Bay Collection Antique Bronze Wall Sconce
Image of P710065-020 POINT DUME® Latigo Bay Collection Antique Bronze Wall Sconce
Image of P710065-020 POINT DUME® Latigo Bay Collection Antique Bronze Wall Sconce
+2
Image of P710065-020 POINT DUME® Latigo Bay Collection Antique Bronze Wall Sconce

POINT DUME® Latigo Bay Collection Antique Bronze Wall Sconce

$258.83 USD
OR

Brand: Progress Lighting

Catalog ID: P710065-020

Collection name: Point Dume™ - Latigo Bay

The silvery Mercury glass back plate of the Latigo Bay wall sconce beautifully reflects light from its articulated curved Antique Bronze metal shade, shimmering like sunshine glancing off the ocean waves. Latigo Bay is predicted to be a classic go-to for a variety of easy interior updates. This family of fixtures is part of the Point Dume® lighting collection which celebrates a curated mix of yesterday and today, distilling both industrial and artisanal influences.

  • Classic wall sconce style in Antique Bronze with bold and dramatic detailing.
  • Back plate of Mercury Glass captures, then reflects the light.
  • Curved metal shade funnels light top and bottom, casting beautiful effects on the wall above and below.
  • Metal candle slip with coordinating articulated styling peeks out from bottom of the shade.
  • Ideal for any space where accent lighting is needed, whether kitchen, bath, bedroom, living room, home office, laundry room, stairway, hallway or entryway.
  • Latigo Bay’s sleek and substantive styling works well with Modern interiors.
  • Timeless sconce with a fresh style twist is ideal for New Traditional rooms.
  • Finished in rich Antique Bronze, adding warmth and contrast to neutral interiors, perfectly complementing the Mercury Glass back plate.
  • ADA compliant with slim 4 in, profile, height of 11 in. and width of 7 in.
  • One, 60w max. medium candelabra base incandescent or LED equivalent bulbs (bulbs not included).
  • WARRANTY: Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P710065-020

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Wall Sconces

Glass

Mercury

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Modern
  • New Traditional
  • Traditional

Mount location

Wall

Mounting for outlet box included

Mounting Plate

Mounting Type

Wall

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Hall & Foyer
  • Living Room
  • Bedroom
  • Home Theater
  • Dining Room

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Style

  • Modern
  • New Traditional

Type

Flush-Mount

UPC

785247231072

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

7 in x 4 in x 11 in

Height

11 in

Height to Center

5.5 in

Length

7 in

Note Weight of fixture exceeds NEC limits

No

Weight

6.35 lb

Width

4 in

Width Diameter Descriptor

Depth

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Ground Wire Color

bare copper

Wire Gauge

18

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

Yes

Certified Listed

cULus Listed

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Restricted Country and Reason

Mexico

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

96

Resources

Instruction Sheet Number

93101338