PROGRESS LIGHTING
Image of P350139-009 POINT DUME® Tapia Trail Collection Brushed Nickel Semi-Flush Convertible
Image of P350139-009 POINT DUME® Tapia Trail Collection Brushed Nickel Semi-Flush Convertible
Image of P350139-009 POINT DUME® Tapia Trail Collection Brushed Nickel Semi-Flush Convertible
Image of P350139-009 POINT DUME® Tapia Trail Collection Brushed Nickel Semi-Flush Convertible
+1
Image of P350139-009 POINT DUME® Tapia Trail Collection Brushed Nickel Semi-Flush Convertible

POINT DUME® Tapia Trail Collection Brushed Nickel Semi-Flush Convertible

$292.38 USD
OR

Brand: Progress Lighting

Catalog ID: P350139-009

Collection name: Point Dume™ - Tapia Trail

With an interesting mix of Farmhouse design and industrial, almost nautical details, the Tapia Trail pendant is Americana style at its best. A banded metal collar accented with rivets in Brushed Nickel call out to its Coastal nautical origins and is attached via a hook for an added industrial style. A flared, seeded glass shade finishes the look with a charming Farmhouse touch. This family of fixtures is part of the Point Dume® lighting collection which celebrates a curated mix of yesterday and today, distilling both industrial and artisanal influences.

  • Banded metal collar accented with rivets, finished in Brushed Nickel calls out to its Coastal nautical origins.
  • Pendant hangs via a hook for an added industrial style.
  • A sleek flared glass shade is finished in seeded glass for a charming Farmhouse touch.
  • Pendant is convertible to semi-flush using 6 in. stem rod (provided).
  • Semi-flush is convertible to pendant using up to four, 12 in. lengths of stem rod (provided).
  • Semi-flush: Use anywhere that glowing overhead task lighting is needed, perfect for kitchen areas over a sink or over the island, over bathroom vanities, or in dressing rooms.
  • Pendant: ideal over kitchen islands and farmhouse-style dining tables to showcase an antique charm.
  • Tapia Trail has a simple silhouette perfect for many design styles.
  • The pendant is designed with elements of Urban Industrial detailing, including hardware riveted with metal caps and banded with a steel collar defining its industrial inspiration.
  • A vintage Farmhouse feel is portrayed by use of seeded glass in a cone-shaped shade for a vintage look.
  • With its neutral color palette complemented by a brushed metal finish, Tapia Trail is ideal for use for a relaxed and comfortable Coastal vibe.
  • Finished in a subtly reflective Brushed Nickel for an elegant matte texture effect.
  • Smaller scale pendant with a height of 12.875 and width of 11.75 in.
  • Use one, 100w max. medium base incandescent or LED bulbs (bulbs not included).
  • For an alternate look, try Edison bulbs or other vintage-style filament bulbs (bulbs not included).
  • Ceiling mounted, with one 6 in. and four 12 in. lengths of stem included for conversion to pendant or semi-flush (hardware included).
  • Six links of 9 in. gauge chain supplied.

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P350139-009

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

Yes

Dusk to Dawn

No

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Flush-Mount

Glass

Clear Seeded

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • Urban Industrial

Mount location

Ceiling Stem Hung with 6 links of chain/Semi-Flush

Mounting for outlet box included

Mounting Plate

Mounting Type

Ceiling Stem Hung with 6 links of chain/Semi-Flush

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Kitchen
  • Bar
  • Bedroom
  • Bathroom

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Style

  • Urban Industrial
  • Farmhouse
  • Coastal

Type

Semi-Flush Convertible

UPC

785247231041

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

11.75 in x 11.75 in x 12.875 in

Height

12.875 in

Height Alt

12.87 in

Length

11.75 in

Length - Installed

77.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Stem

Weight

10.36 lb

Width

11.75 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

100 W

Voltage Rating

120 VAC

Conductor Related

Ground Wire Color

copper tinned

Wire Gauge

18

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus Listed

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Restricted Country and Reason

Mexico

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

12

Resources

Instruction Sheet Number

93101330

Resources and downloads