PROGRESS LIGHTING
Image of P350141-160 POINT DUME® Sandbar Collection Brushed Brass Semi-Flush Convertible
Image of P350141-160 POINT DUME® Sandbar Collection Brushed Brass Semi-Flush Convertible
Image of P350141-160 POINT DUME® Sandbar Collection Brushed Brass Semi-Flush Convertible
Image of P350141-160 POINT DUME® Sandbar Collection Brushed Brass Semi-Flush Convertible
Image of P350141-160 POINT DUME® Sandbar Collection Brushed Brass Semi-Flush Convertible

POINT DUME® Sandbar Collection Brushed Brass Semi-Flush Convertible

$1,023.22 USD
OR

Brand: Progress Lighting

Catalog ID: P350141-160

Collection name: Point Dume™ - Sandbar

Timeless Brushed Brass offsets contemporary detailing in the luxurious Sandbar series. Mixing milk glass with tiers of Brushed Brass banding and industrial style hardware for memorable lighting with infinite design applications. This family of fixtures is part of the Point Dume® lighting collection which celebrates a curated mix of yesterday and today, distilling both industrial and artisanal influences.

  • Versatile semi-flush ceiling light easily converts to a pendant light.
  • Layered tiers of mellow Brushed Brass bands overlay an opaque milk glass shade and diffuser.
  • Light glows between the metallic bands and is also cast from below for a beautiful wash of light.
  • Industrial details include riveting, a substantial finial and polished stem rods.
  • Semi-flush is ideal for rooms with a low ceiling where illumination is needed but there may not be room for a longer hanging fixture, such as hallways, bedrooms, living rooms or any space that would benefit from a captivating play of light.
  • Convert the semi-flush to a hanging pendant using longer stem rod hardware (included) and place over kitchen islands, dining or breakfast nook tables, in pairs bedside and in any other space where pendant task light is desired.
  • A simple yet sophisticated silhouette and rich color scheme creates a look that exudes glamour, making the Sandbar semi-flush convertible light ideal for Luxury spaces.
  • Strong lines balance the sleek design of the Sandbar semi-flush convertible light, offering a statement piece that has its home in Modern interiors.
  • Lustrous Brushed Brass partners with silky opaque milk glass offering a study in contrasts for a flawless finish to the Sandbar semi-flush convertible light.
  • Perfectly proportioned with a height measuring 14.875 in and width of 15.125 in.
  • Length adjustable up to 76 in.
  • Uses three, 100w medium base bulbs incandescent or LED bulbs (bulbs not included).
  • Six links of 9-gauge chain supplied.
  • One 6 in. and four 12 in. lengths of stem included.

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P350141-160

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Brass

Color Generic

Gold

Construction Material - Main

Steel

Convertible fixture includes both mounts

Yes

Dusk to Dawn

No

Finish Name

Brushed Brass

Finish Type

Plated

Fixture Type

Semi-Flush

Glass

Milk Glass

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Luxury
  • Modern

Mount location

Ceiling Stem Hung with 6 links of chain/Semi-Flush

Mounting for outlet box included

Mounting Plate

Mounting Type

Ceiling Stem Hung with 6 links of chain/Semi-Flush

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Bedroom
  • Hall & Foyer
  • Stairways
  • Living Room

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Style

  • Luxury
  • Modern

Type

Semi-Flush Convertible

UPC

785247231249

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

15.125 in x 15.125 in x 14.875 in

Height

14.875 in

Height Alt

14.87 in

Length

15.125 in

Length - Installed

76 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Stem

Weight

16.49 lb

Width

15.125 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

100 W

Voltage Rating

120 VAC

Conductor Related

Ground Wire Color

copper tinned

Wire Gauge

18

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus Listed

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Restricted Country and Reason

Mexico

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

8

Resources

Instruction Sheet Number

93100953

Resources and downloads