Can be mounted up or down
No
Catalog Number
P350142-081
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
Yes
Dusk to Dawn
No
Finish Name
Antique Nickel
Finish Type
Plated
Fixture Type
Semi-Flush Convertible
Glass
Mercury
Indoor/Outdoor
Indoor
Lamp Included
No
Lamp Shape
B10
Lamp Type
B10
Lamp Type Actual
B Lamp
Lamp Type Basic
Incandescent
Lifestyle
Mount location
Ceiling Stem Hung with 6 links of chain/Semi-Flush
Mounting for outlet box included
Mounting Plate
Mounting Type
Ceiling Stem Hung with 6 links of chain/Semi-Flush
New Products
No
Number of Lamps
3
Number of Lamps Total
3
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
Service Life
On Website=Yes
Socket Base Type - Main
E12
Socket Type
Socket
Socket type material
Phenolic
Style
Type
Semi-Flush Convertible
UPC
785247231164
Warranty Length
1-year Limited Warranty
Dimensions
14.25 in x 14.25 in x 14.375 in
Height
14.375 in
Height Alt
16.5 in
Length
14.25 in
Length - Installed
78 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Stem
Weight
16.09 lb
Width
14.25 in
Width Diameter Descriptor
dia.
Frequency Rating
60 Hz
Lamp Wattage
60 W
Voltage Rating
120 VAC
Ground Wire Color
copper tinned
Wire Gauge
18
Wire Length
120 in
Americans with Disabilities Act
No
Certified Listed
cULus Listed
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Restricted Country and Reason
Mexico
Title 20
N/A
Title 22
No
Title 24
No
Carton Quantity
1
Pallet Quantity
8
Instruction Sheet Number
93101332