PROG_P350143_081_PRODIMAGE
PROG_P350143_081_PRODIMAGE
PROG_JAM-A-MODULE-GRAPHICS-GR-EN-2023-01214-1_info-graphic
PROG_JAM-A-MODULE-GRAPHICS-GR-EN-2023-01214-5_info-graphic
PROG_JAM-A-MODULE-GRAPHICS-GR-EN-2023-01214-3_info-graphic

POINT DUME® byJeffrey Alan Marks for Progress Lighting Rockdance Collection Antique Nickel Semi-Flush

$599.50 USD
OR

Brand:

Progress Lighting

Catalog ID:

P350143-081

Collection name:

Point Dume™ - Rockdance

The Rockdance semi-flush ceiling light in Antique Nickel is part of a graceful series fashioned from surprising design elements that, together, form a signature look by designer Jeffrey Alan Marks. The seeded glass semi-flush is trimmed in beige leather strapping, giving substance and form to function. With the styling of a bespoke handbag or boot, the details that punctuate this exciting group are certain to become design favorites for generations. This family of fixtures is part of the Jeffrey Alan Marks Point Dume™ lighting collection which celebrates a curated mix of yesterday and today, distilling both industrial and artisanal influences.

  • Seeded glass semi-flush ceiling fixture offers tailored details of substantial beige leather straps throughout its design.
  • The semi-flush is suspended by an Antique Nickel finished stem rod from a beige leather trimmed canopy.
  • Topstitched beige leather strapping encircles the top of the fixture holding four leather trim straps in place on the sides of the shade.
  • The leather straps meet at the bottom center of the glass shade creating a unique flat circle finial, an unusual design detail that makes an artistic statement.
  • Semi-flush is ideal for rooms with low ceiling where illumination is needed but there may not be room for a longer hanging fixture, such as hallways, bedrooms, living rooms or any space that would benefit from steady illumination.
  • Try in unusual spots like a man’s dressing room, home office or mud room.
  • The vintage look of seeded glass paired with a variety of textures in the industrial elements and leather trim fits well in modern Farmhouse interiors.
  • The use of natural and light elements of beige leather trim, textured Antique Nickel hardware and clear seeded glass evokes a feeling of the breeziness of the beach, ideal for a bringing a sense of relaxing Coastal style to rooms.
  • Finished in Antique Nickel, giving a dark brushmarked effect over a silvery base for a true vintage appearance.
  • Perfectly proportioned with both height and depth measuring 10.75 in each and width of 14.375 in.
  • Uses four, 60w medium base bulbs incandescent or LED equivalent wattage bulbs (bulbs not included).

Product details

General

Can be mounted up or down
No
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
Yes
Dusk to Dawn
No
Finish Name
Antique Nickel
Finish Type
Plated
Fixture Type
Semi-Flush
Glass
Clear Seeded
Lamp Included
No
Lamp Shape
B10
Lamp Type
B10
Lamp Type Actual
B Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Farmhouse
Mount location
Semi-Flush Convertible
Mounting for outlet box included
Mounting Plate
Mounting Type
Semi-Flush Convertible
New Products
No
Number of Lamps
4
Number of Lamps Total
4
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Hall & Foyer
  • Bedroom
  • Stairways
Socket Base Type - Main
E12
Socket Type
Socket
Socket type material
Porcelain
Style
  • Farmhouse
  • Coastal
Type
Semi-Flush
UPC
785247231348
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
14.375 in x 14.375 in x 10.75 in
Height
10.75 in
Length
14.375 in
Note Weight of fixture exceeds NEC limits
No
Weight
7.28 lb
Width
14.375 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
60 W
Voltage Rating
120 VAC

Conductor Related

Ground Wire Color
bare copper
Wire Gauge
18
Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Restricted Country and Reason
Mexico
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
16

Resources

Instruction Sheet Number
93101333

Resources and downloads