PROGRESS LIGHTING
Image of P400190-009 Mast Collection Four-Light Linear Chandelier
Image of P400190-009 Mast Collection Four-Light Linear Chandelier
Image of P400190-009 Mast Collection Four-Light Linear Chandelier
Image of P400190-009 Mast Collection Four-Light Linear Chandelier
+5
Image of P400190-009 Mast Collection Four-Light Linear Chandelier

Mast Collection Four-Light Linear Chandelier

$509.85 USD
OR

Brand: Progress Lighting

Catalog ID: P400190-009

Collection name: Mast

The nature-inspired, modern design of the Mast four-light island fuses faux wood accents and a duo of clear and etched glass shades to create an organic feel in coastal and modern farmhouse interiors.

  • The incorporation of faux wood accents brings a natural and organic feel for coastal and modern farmhouse interiors
  • An excellent choice for installing over farmhouse dining tables or larger kitchen islands
  • Four-light island with a simple, clean design
  • A combination of clear and etched glass shades creates the appearance of a votive candleholder to enhance the style’s calming influence
  • Linear pendant captures a calming modernism in its sleek lines
  • Finished in subtly reflective Brushed Nickel
  • Measures 38 in length X 4-7/8 in wide X 14-3/4 in height, Overall height with stem 80-1/2 in, wire 180 in
  • Uses four 100-watt max medium base bulbs, or the LED equivalents, that are sold separately
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

Product details

General

Can be mounted up or down

No

Catalog Number

P400190-009

Category General

Chandeliers

Chain gauge

9 Gauge

Chain Qty

2 EA

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Linear Chandelier

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • Modern
  • Modern Mountain

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

4

Number of Lamps Total

4

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Breakfast Nook
  • Dining Room
  • Great Room

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

Porcelain

Style

  • Coastal
  • Modern Farmhouse

Type

Chandelier

UPC

785247232628

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

38 in x 4.875 in x 14.75 in

Height

14.75 in

Length

38 in

Length - Installed

80.5 in

Overall Length with

Overall Ht. W/Chain And Stem

Weight

15.91 lb

Width

4.875 in

Width Diameter Descriptor

W.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

15

Resources

Instruction Sheet Number

93101695