PROGRESS LIGHTING
Image of P400175-104 Seneca Collection Six-Light Linear Chandelier
Image of P400175-104 Seneca Collection Six-Light Linear Chandelier
Image of P400175-104 Seneca Collection Six-Light Linear Chandelier
Image of P400175-104 Seneca Collection Six-Light Linear Chandelier
+6
Image of P400175-104 Seneca Collection Six-Light Linear Chandelier
Discontinued

Seneca Collection Six-Light Linear Chandelier

$688.82 USD
OR

Brand: Progress Lighting

Catalog ID: P400175-104

Collection name: Seneca

Product details

General

Can be mounted up or down

No

Catalog Number

P400175-104

Category General

Chandeliers

Chain gauge

9 Gauge

Chain Qty

2 EA

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Polished Nickel

Finish Type

Plated

Fixture Type

Linear Chandelier

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Luxe
  • New Traditional
  • Traditional

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

back plate

New Products

No

Number of Lamps

6

Number of Lamps Total

6

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Breakfast Nook
  • Dining Room
  • Great Room

Service Life

On Website=Yes

Socket Base Type - Main

E12

Socket Type

sockets

Socket type material

Phenolic

Style

  • Modern Farmhouse
  • Luxe

Type

Chandelier

UPC

785247233274

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

38.25 in x 15.375 in x 14.125 in

Height

14.125 in

Length

38.25 in

Length - Installed

80.5 in

Overall Length with

Overall Ht. W/Chain And Stem

Weight

11.25 lb

Width

15.375 in

Width Diameter Descriptor

W.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

12

Resources

Instruction Sheet Number

93098506