PROG_P300231_020_heroST64lit_PRODIMAGE
PROG_P300231_020_heroST64lit_PRODIMAGE
PROG_PL_1596_E26_ST64_A19-clear_Dimmable_Lamp_Graphic
PROG_P300231_020_heroST64litalt_PRODIMAGE
+7
PROG_P300231_020_heroA19_PRODIMAGE

Briarwood Collection Three-Light Antique Bronze Clear Glass Coastal Bath Vanity Light

$223.08 USD
OR

Brand:

Progress Lighting

Catalog ID:

P300231-020

Collection name:

Briarwood

Embed a touch of country character into farmhouse and rustic interiors with the barndoor-inspired X-brace design of the Briarwood three-light bath. A trio of clear glass shades are held by curved arms. A rectangular, Antique Bronze backplate proudly displays the X-brace pattern highlighted by a decorative backdrop of faux wood, making it a must-have for a bathroom mirror, in a hallway, or wherever focused light is desired.

  • Ideal for a bathroom
  • Perfect for coastal, farmhouse, and rustic style settings
  • Handsome antique bronze finish
  • Crisp clear glass shades
  • Mount the light fixture facing up or down
  • Use 3 medium base bulbs that are sold separately (60 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 24.75-inch width by 8.25-inch height by 6.5-inch (extends from wall)
  • Certifications: UL/CUL Damp Location Listed
  • Pairs with the Tilley and Hemsworth collections by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down
Yes
Category General
Bath & Vanity
Color
Bronze
Color Generic
Brown
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Bath & Vanity
Glass
Clear
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Rustic
Mount location
Wall
Mounting for outlet box included
plate
New Products
No
Number of Lamps
3
Number of Lamps Total
3
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Bathroom
Socket Base Type - Main
E26
Socket Type
sockets
Socket type material
Porcelain
Style
  • Rustic
  • Farmhouse
Type
Vanity Light
UPC
785247232987
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
24.75 in x 6.5 in x 8.25 in
Height
8.25 in
Height to Center
5.875 in
Length
24.75 in
Weight
10.11 lb
Width
6.5 in
Width Diameter Descriptor
Depth

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL/CUL
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
40

Resources

Instruction Sheet Number
93101958