PROG_P300232_143_heroST64lit_PRODIMAGE
PROG_P300232_143_heroST64lit_PRODIMAGE
play
3D View
PROG_P300232_143_heroST64litalt_PRODIMAGE
+9
PROG_PL_1596_E26_ST64_A19-clear_Dimmable_Lamp_Graphic

Briarwood Collection Four-Light Graphite Clear Glass Coastal Bath Vanity Light

$301.84 USD
OR

Brand:

Progress Lighting

Catalog ID:

P300232-143

Collection name:

Briarwood

The homespun, X-brace design of the Briarwood four-light bath creates a rustic scene against a rectangular, faux wood and Graphite-finished backplate. A quartet of clear, glass shades are supported by curved, sleek arms. The rustic design makes the fixture an excellent choice for bathroom mirrors and hallways in Rustic and Farmhouse settings.

  • Ideal for a bathroom
  • Perfect for coastal, farmhouse, and rustic style settings
  • Gorgeous graphite finish with painted light, white-washed, faux wood accents
  • Crisp clear glass shades
  • Mount the light fixture facing up or down
  • Use 4 medium base bulbs that are sold separately (60 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 34.75-inch width by 8.25-inch height by 6.5-inch (extends from wall)
  • Certifications: UL/CUL Damp Location Listed
  • Pairs with the Tilley and Hemsworth collections by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down
Yes
Category General
Bath & Vanity
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Graphite
Finish Type
Painted
Fixture Type
Bath & Vanity
Glass
Clear
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Rustic
Mount location
Wall
Mounting for outlet box included
plate
New Products
No
Number of Lamps
4
Number of Lamps Total
4
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Bathroom
Socket Base Type - Main
E26
Socket Type
sockets
Socket type material
Porcelain
Style
  • Rustic
  • Farmhouse
Type
Vanity Light
UPC
785247232994
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
34.75 in x 6.5 in x 8.25 in
Height
8.25 in
Height to Center
5.875 in
Length
34.75 in
Weight
10.11 lb
Width
6.5 in
Width Diameter Descriptor
Depth

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL/CUL
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
25

Resources

Instruction Sheet Number
93101958

Resources and downloads