PROGRESS LIGHTING
Image of P500155-071 Foster Collection One-Light Gilded Iron Farmhouse Mini-Pendant Light
Image of P500155-071 Foster Collection One-Light Gilded Iron Farmhouse Mini-Pendant Light
Image of P500155-071 Foster Collection One-Light Gilded Iron Farmhouse Mini-Pendant Light
Image of P500155-071 Foster Collection One-Light Gilded Iron Farmhouse Mini-Pendant Light
+12
Image of P500155-071 Foster Collection One-Light Gilded Iron Farmhouse Mini-Pendant Light
Discontinued

Foster Collection One-Light Gilded Iron Farmhouse Mini-Pendant Light

$193.05 USD
OR

Brand: Progress Lighting

Catalog ID: P500155-071

Collection name: Foster

Product details

General

Can be mounted up or down

No

Catalog Number

P500155-071

Category General

Pendants

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Gilded Iron

Finish Type

Painted

Fixture Type

Mini-Pendant

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Urban Industrial

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

plate

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Bar
  • Hall & Foyer
  • Kitchen
  • Sitting Room

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

Porcelain

Style

  • Industrial
  • Vintage Electric

Type

Mini-Pendant

UPC

785247233540

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

11.25 in x 11.25 in x 10.75 in

Height

10.75 in

Length

11.25 in

Length - Installed

77 in

Overall Length with

Overall Ht. W/Chain And Stem

Weight

1.6 lb

Width

11.25 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cETLus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

36

Resources

Instruction Sheet Number

93094649